Products // Area Scan Cameras // Alvium // Alvium FP3 // Alvium FP3-130 VSWIR
Alvium GM2 Overview sRGB

General

Model: Alvium FP3-130 VSWIR
Product series: Alvium FP3
Status: Available

Sensor

Sensor type: Area scan
Chroma: Mono
Spectrum: SWIR, Visible SWIR
Spectral range: 400 nm to 1700 nm
Resolution: 1,296 × 1,032 (1.30 MP)
Sensor model: Sony IMX990 | InGaAs
Sensor architecture (material): cmos-ingaas
Shutter type(s): Global shutter (GS)
Sensor size: 6.4 × 5.1 mm (8.2 mm, Type 1/2)
Pixel size: 5.00 µm × 5.00 µm

Pixel formats

Sensor bit depth: 10-bit, 12-bit, 8-bit
Monochrome pixel formats: GREY, Mono8 (default), RAW10, RAW12, RAW8 (default), Y10, Y12

Timing and gain

Max. frame rate: Mainly depends on hardware and register settings.
Exposure time: 15 µs to 10 s
Gain: 0.0 dB to 42.0 dB

I/Os and power

Non-isolated lines: 2 programmable GPIOs
I/O connector: Coax, STP
Power supply: 5 VDC over MIPI CSI-2
Power consumption: Value for the integrated serializer adds to CSI-2 model value.

Operating conditions

Operating temperature (housing): -20 °C to 55 °C ((housing))

Mechanical properties

Body dimensions (L x W x H in mm): 41 × 29 × 29
Lens mount(s): C-Mount, CS-Mount, S-Mount
Weight: 70 g

On-board memory and FPGA

Image buffer (RAM): 256 KByte
Non-volatile memory (Flash): 1024 KByte

Interfaces

Digital interface: FPD-Link III, based on MIPI CSI-2, up to 4 lanes

Alvium FP3-130 VSWIR

Embedded vision FPD-Link III camera with IMX990 sensor

Resolution 1,296 × 1,032 (1.30 MP)
Digital Interface FPD-Link III, based on MIPI CSI-2, up to 4 lanes
  SWIR Logo

Alvium FP3-130 VSWIR innovative FPD-Link III camera with Sony IMX990 SenSWIR InGaAs global shutter sensor provides industrial performance for cost effective embedded vision applications.

csm Contactus header bacc430180
Do you have any questions? We are here to help.