General
| Model: | Alvium FP3-203 |
| Product series: | Alvium FP3 |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono or Color |
| Spectrum: | Visible |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 1,632 × 1,248 (2.00 MP) |
| Sensor model: | Sony IMX422 |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Shutter |
| Sensor size: | 9.33 mm diagonal (Type 1/1.7) |
| Pixel size: | 4.50 µm × 4.50 µm |
Pixel formats
| Sensor bit depth: | 8-bit, 10-bit, 12-bit; Adaptive (10-bit, 12-bit) |
| Monochrome pixel formats: | Mono8, Mono10, Mono10p, Mono12, Mono12p, RAW8, RAW10, RAW12, GREY, Y10, Y12 |
| YUV pixel formats: | YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr, YUV422 8-bit, UYVY |
| RGB pixel formats: | RGB8 (default), BGR8, RGB888 (default), RGB3 |
| Bayer pixel formats: | BayerGR8, BayerGR10, BayerGR10p, BayerGR12, BayerGR12p |
| Output color space: | 8-bit, 10-bit, 12-bit; Adaptive (10-bit, 12-bit) |
I/Os and power
| Non-isolated lines: | 2 programmable GPIOs |
| I/O connector: | Coax, STP |
| Power supply: | 5 VDC over MIPI CSI-2 |
| Power consumption: | Value for the integrated serializer adds to CSI-2 model value. |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C (housing) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 41 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount |
| Weight: | 70 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | FPD-Link III, based on MIPI CSI-2, up to 4 lanes |
Alvium FP3-203
Embedded vision FPD-Link III camera with IMX422 sensor
Resolution
1,632 × 1,248 (2.00 MP)
Digital Interface
FPD-Link III, based on MIPI CSI-2, up to 4 lanes
Alvium FP3-203 innovative FPD-Link III camera with Sony IMX422 CMOS global shutter sensor provides industrial performance for cost effective embedded and machine vision applications.
Do you have any questions? We are here to help.