Alvium GM2 Overview sRGB

General

Model: Alvium FP3-240
Product series: Alvium FP3
Status: Available

Sensor

Sensor type: Area scan
Chroma: Color, Mono
Spectrum: Visible
Spectral range: 300 nm to 1100 nm
Resolution: 1,936 × 1,216 (2.40 MP)
Sensor model: Sony IMX392
Sensor architecture (material): cmos
Shutter type(s): Global shutter (GS)
Sensor size: 6.7 × 4.2 mm (7.9 mm, Type 1/2.3)
Pixel size: 3.45 µm × 3.45 µm

Pixel formats

Sensor bit depth: 10-bit, 12-bit, 8-bit
Monochrome pixel formats: GREY, RAW10, RAW12, RAW8, Y10, Y12
YUV pixel formats: UYVY, YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr, YUV422 8-bit
RGB pixel formats: BGR8, RGB3, RGB8 (default), RGB888 (default)
Bayer pixel formats: BayerGR10, BayerGR10p, BayerGR12, BayerGR12p, BayerGR8

Imaging performance

Quantum efficiency @ 529 nm: 64 %

Timing and gain

Max. frame rate: Mainly depends on hardware and register settings.
Exposure time: 26 µs to 10 s
Gain: 0.0 dB to 48.0 dB

I/Os and power

Non-isolated lines: 2 programmable GPIOs
I/O connector: Coax, STP
Power supply: 5 VDC over MIPI CSI-2
Power consumption: Value for the integrated serializer adds to CSI-2 model value.

Operating conditions

Operating temperature (housing): -20 °C to 65 °C ((housing))

Mechanical properties

Body dimensions (L x W x H in mm): 41 × 29 × 29
Lens mount(s): C-Mount, CS-Mount, S-Mount
Weight: 70 g

On-board memory and FPGA

Image buffer (RAM): 256 KByte
Non-volatile memory (Flash): 1024 KByte

Interfaces

Digital interface: FPD-Link III, based on MIPI CSI-2, up to 4 lanes

Alvium FP3-240

Embedded vision FPD-Link III camera with IMX392 sensor

Resolution 1,936 × 1,216 (2.40 MP)
Digital Interface FPD-Link III, based on MIPI CSI-2, up to 4 lanes

Alvium FP3-240 innovative FPD-Link III camera with Sony IMX392 CMOS global shutter sensor provides industrial performance for cost effective embedded and machine vision applications.

csm Contactus header bacc430180
Do you have any questions? We are here to help.