Alvium GM2 Overview sRGB

General

Model: Alvium FP3-319
Product series: Alvium FP3
Status: Available

Sensor

Sensor type: Area scan
Chroma: Mono or Color
Spectrum: Visible
Spectral range: 300 nm to 1100 nm
Resolution: 2,064 × 1,544 (3.20 MP)
Sensor model: Sony IMX265
Sensor architecture (material): CMOS
Shutter type(s): Global Shutter
Sensor size: 9.00 mm diagonal (Type 1/1.8)
Pixel size: 3.45 µm × 3.45 µm

Pixel formats

Sensor bit depth: 12-bit
Monochrome pixel formats: Mono8, Mono10, Mono10p, Mono12, Mono12p, RAW8, RAW10, RAW12, GREY, Y10, Y12
YUV pixel formats: YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr, YUV422 8-bit, UYVY
RGB pixel formats: RGB8 (default), BGR8, RGB888 (default), RGB3
Bayer pixel formats: BayerGR8, BayerGR10, BayerGR10p, BayerGR12, BayerGR12p
Output color space: 12-bit

Imaging performance

Quantum efficiency @ 529 nm: 64 %

I/Os and power

Non-isolated lines: 2 programmable GPIOs
I/O connector: Coax, STP
Power supply: 5 VDC over MIPI CSI-2
Power consumption: Value for the integrated serializer adds to CSI-2 model value.

Operating conditions

Operating temperature (housing): -20 °C to 65 °C (housing)

Mechanical properties

Body dimensions (L x W x H in mm): 41 × 29 × 29
Lens mount(s): C-Mount, CS-Mount, S-Mount
Weight: 70 g

On-board memory and FPGA

Image buffer (RAM): 256 KByte
Non-volatile memory (Flash): 1024 KByte

Interfaces

Digital interface: FPD-Link III, based on MIPI CSI-2, up to 4 lanes
Datasheet (pdf)

Alvium FP3-319

Embedded vision FPD-Link III camera with IMX265 sensor

Resolution

2,064 × 1,544 (3.20 MP)

Digital Interface

FPD-Link III, based on MIPI CSI-2, up to 4 lanes

Alvium FP3-319 innovative FPD-Link III camera with Sony IMX265 CMOS global shutter sensor provides industrial performance for cost effective embedded vision applications.

csm Contactus header bacc430180
Do you have any questions? We are here to help.