General
| Model: | Alvium G1-131 |
| Product series: | Alvium G1 |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono or Color |
| Spectrum: | Visible |
| Spectral range: | 300 nm to 1100 nm |
| Resolution: | 1,280 × 1,024 (1.30 MP) |
| Sensor model: | Teledyne e2v EV76C560 |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Shutter |
| Sensor size: | 9.00 mm diagonal (Type 1/1.8) |
| Pixel size: | 5.30 µm × 5.30 µm |
Pixel formats
| Sensor bit depth: | 10-bit |
| Monochrome pixel formats: | Mono8, Mono10, Mono10p, Mono12, Mono12p, Mono12Packed |
| YUV pixel formats: | YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr |
| RGB pixel formats: | RGB8 (default), BGR8 |
| Bayer pixel formats: | BayerRG8, BayerRG10, BayerRG10p, BayerRG12, BayerRG12p, BayerRG12Packed |
| Output color space: | 10-bit |
Timing and gain
| Max. frame rate: | 60 fps |
I/Os and power
| Non-isolated lines: | 2 GPIOs (LVTTL) |
| Opto-isolated lines: | 1 input, 1 output |
| Power supply: | 10.8 to 26.4 VDC AUX or IEEE 802.3af, Power Class 0 PoE |
| Power consumption: | External power: 2.2 W (typical) | Power over Ethernet: 2.5 W (typical) |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C (housing) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 41 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount, S-Mount |
| Weight: | 70 g |
On-board memory and FPGA
| Image buffer (RAM): | 32 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Alvium G1-131
Resolution
1,280 × 1,024 (1.30 MP)
Framerate
60 fps
Digital Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Alvium G1-131 innovative GigE camera with e2v EV76C560 CMOS global shutter sensor provides industrial performance for cost effective embedded and machine vision applications.
Do you have any questions? We are here to help.