Oops, an error occurred! Code: 20220527143350a18ff06f
Perfectly connected - thanks to powerful software
Software integration made easy
To operate Alvium CSI-2 cameras on your vision system, Allied Vision provides different access modes:
- Direct Register Access (DRA) to control the cameras via registers for advanced users.
- Video4Linux2 Access allows to control the cameras via established V4L2 API and applications like GStreamer and OpenCV.
Open-source CSI-2 drivers are available on GitHub for different boards and system on chips (SoCs).
Alvium USB cameras can be easily integrated into embedded systems with Allied Vision's Vimba Suite, a future-proof, platform-independent SDK for all Allied Vision cameras with USB3 Vision Interface.
GenICam-based Transport Layers support the Alvium USB cameras and can automatically connect them to third-party software solutions such as MATLAB, OpenCV, Halcon, CVB, and many more.