GoldeyePro_black

Goldeye Pro Short-Wave Infrared Cameras With 5GigE Interface

Exceptional Image Quality For Enhanced Accuracy And Reliability

Contact our experts

The Goldeye Pro camera series is designed to raise SWIR imaging systems to the next level by improving throughput, image quality, and performance. The Goldeye Pro G5 TEC 1 cameras incorporate the TEC-version of Sony’s IMX99x SenSWIRTM sensors sensitive from 400nm to 1,700nm.

The cameras offer improved throughput and faster image transfer rates, thanks to its 5 GigE interface, while maintaining simultaneously an effective sensor temperature stabilization via thermo-electric cooler (TEC). This combination enables high-resolution SWIR imaging with unmatched details at high frame rates by providing best in class imaging performance.

TrophyGoldeyePro

Advanced Features For Excellent Image Quality

  • Automated or manually controlled thermo-electric cooling (TEC1)
  • Dark current suppression
  • Non-uniformity correction with automatic adaption
  • Defect pixel correction
  • Background correction
  • 12- and 10-bit sensor readout modes for highest possible dynamic range 
  • Region-of-Interest control to speed-up frame rates and optimize bandwidth usage
  • Look-up tables to increase contrast
  • User sets for simplified camera setup
  • Digital binning and gain control to increase sensitivity

Contact Us!

If you are interested in pricing or further technical details of our new Goldeye Pro VSWIR TEC1 cameras, please fill out the form.

Placeholder Image
Placeholder Image












*mandatory field

Your data will be processed in accordance with the Privacy Policy.