iStock 981992606
iStock 981992606

Imaging Architecture for Advanced Endoscopic Systems


HDselect Image for White paper

Developing an endoscopic imaging system requires integrating multiple disciplines within a highly constrained device architecture: 

  • Imaging and real-time processing
  • Electrical isolation
  • Illumination control
  • Firmware logic
  • Digital connectivity
  • Medical Regulatory FDA/MDR compliance 


The challenge is not implementing these elements individually, but structuring them to function as one coherent system. HDselect was developed to solve this integration challenge.

Planning

Structured System Architecture

HDselect consolidates essential imaging functions within a unified platform architecture designed for medical imaging systems. This structured approach simplifies system integration and provides a stable foundation for device development.

Innovations Ideas 01

Safety Embedded by Design

Electrical isolation is integrated directly into the system architecture, supporting medical applications that require strict patient safety standards (BF/CF). This architectural approach simplifies system compliance and integration.

Medical

Flexible OEM Integration

Endoscopic devices vary widely in geometry and system constraints. HDselect supports these variations through compact electronics, flexible connectivity, and configurable interfaces.

Cover Whitepaper LiquidLensTechnology 2

The HDselect White Paper provides a deeper look at the platform architecture and integration approach.

Read the White Paper

Contact Us.

Discuss your imaging integration requirements with our engineering team.

Placeholder Image
Placeholder Image












*mandatory field

Your data will be processed in accordance with the Privacy Policy.