Company // News
AlliedVision Camtastic

GigE Vision Camera Camtastic G1

Allied Vision unveils Camtastic G1 at VISION Stuttgart 2026

10/06/2026 | Product News

New sugarcube-format GigE cameras combining uncompromised image quality, advanced cooling and integration simplicity

At VISION Stuttgart from October 6 – 8, 2026, Allied Vision introduces the new Camtastic G1 camera series, a future-proof camera platform for more precision and reliability in image acquisition and processing. Available as a compact GigE solution, the new cameras combine high-resolution image acquisition, reliable performance and simplified integration, designed for customers seeking more performance, lower heat output and reduced system complexity.

Reliability and precision in sugarcube format
The Camtastic G1 cameras are built on a completely new, state-of-the-art GigE Vision platform, which enables seamless integration into established GigE ecosystems. They deliver higher resolution at high frame rates to support precise and reliable image analysis. The cameras utilize a new FPGA platform that has been designed for supply-chain resilience and cost efficiency. Advanced electronics and a specialized housing are carefully designed for temperature management to ensure uncompromised image quality at low noise.

As part of a complete Allied Vision ecosystem, the cameras are fully compatible with Allied Visions newly released C-Mount lenses and GigE interface cards. This comprehensive support reduces integration effort, accelerates prototyping, and shortens the path from first image to production.

Designed for automation, logistics, robotics and medical vision
The Camtastic G1 Camera is designed to deliver reliable results in demanding applications, helping manufacturers accelerate integration, improve inspection quality and reduce system downtime:

  • In factory automation, the Camtastic G1 supports continuous processes and helps reduce downtime through its vibration-resistant construction, reliable image analysis, and precise inspection capabilities.
  • In logistics, the camera enables fast-moving inspection and identification tasks by utilizing its high-resolution imaging, frame buffering technology, and flexible triggering options.
  • For robotics, the Camtastic G1's compact dimensions, low thermal output, and multiple I/O options allow for easy integration into space-constrained systems and reliable connections to peripheral devices.
  • In various other applications, the camera meets the requirements of demanding imaging environments by providing precise image acquisition, reliable operation, and controlled thermal behavior.


Models at a glance

Model Camtastic G1-i565 Camtastic G1-i566 Camtastic G1-i568
Sensor Sony IMX565  Sony IMX566  Sony IMX568
Shutter type Global shutter Global shutter Global shutter
Resolution 4096 × 3000; 
12.28 MP
2840 × 2840; 
8.06 MP
2448 × 2048; 
5.01 MP
Frame Rates 9 fps 14 fps 23 fps
Interface 1 GigE 1 GigE 1 GigE
Chroma Mono/Color Mono/Color Mono/Color


Camtastic - The foundation for what comes next

Camtastic G1 is more than a new camera. It is the starting point for a complete new camera platform. The new platform will cover all relevant and new sensors that are coming to market. The next step will be a CXP-12 interface allowing higher bandwidth transmission and complex imaging systems.