245.8 megapixels for high-precision inspections
The new shr811 industrial camera from SVS-Vistek is the ideal solution for scenarios requiring extremely high levels of accuracy and for the inspection of large-scale areas. This camera features a high resolution of 245.8 megapixels and a robust CoaXPress-12 interface with four channels, making it an optimal choice for demanding applications demanding the utmost precision and detail.
The device's 19,200 x 12,800-pixel resolution ensures that any error is easily detected. SVS-Vistek is expanding its SHR camera series with the introduction of the shr811, which integrates large pixel structures with the highest resolutions, thereby ensuring exceptional image quality for applications with the most demanding requirements. The shr811, available in monochrome and color, is particularly well-suited for applications such as the precise inspection of wafers, solar panels, and displays, as well as the inspection of larger surfaces.
The SVS-Vistek shr811 delivers exeptional resolution and dynamic range, which are achieved using Sony’s IMX811 rolling shutter CMOS sensor. The sensor is precisely positioned with utmost accuracy within a robust, thermally optimized housing. Advanced image optimization features, such as Defect Pixel Correction, ensure a noise-free image from the camera. The M72 lens mount facilitates the connection of a range of suitable lenses.
The economical, high-performance CoaXPress-12 interface with four connections, enables delay-free data transfer of up to 12.4 full frames per second and excellent latency, even with long data lines. The camera is equipped with a comprehensive I/O interface with galvanic interface isolation, a sequencer, and integrated multi-channel LED light control. Its functionality encompasses a wide array of features, including, but not limited to, automatic and manual white balance, AOI and LUT, binning, internal shading correction, and PoCXP (Power Over CoaXPress), providing users with the comprehensive options necessary to ensure reliable and consistent results in field applications. The shr811's array of exceptional technical features positions it as the perfect choice for even the most demanding optical tasks, such as display inspection.
Technical Highlights
- Outstanding image quality
- High dynamic range
- Excellent harmonization of the pixels
- CMOS sensors with rolling and global shutter
- User-defined lens shading correction
- Signal security through Schmitt trigger, debouncer
- Industrial I/O concept: up to 24 V signal voltage, RS232, galvanically isolated input
- Integrated multichannel LED strobe controller
- Sequencer - up to 16 intervals
- GenICam interface
- Ideal for cleanrooms
- CoaXPress specific features
- Can be operated with Dual and Quad CoaXPress-12 or CoaXPress-6
- Power over CoaXPress