General
| Model: | Manta G-419 NIR |
| Product series: | Manta |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | Visible NIR |
| Resolution: | 2,048 × 2,048 (4.20 MP) |
| Sensor model: | CMOSIS/ams CMV4000 NIR |
| Sensor architecture (material): | cmos |
| Shutter type(s): | Global shutter (GS) |
| Sensor size: | 11.26 × 11.26 mm (16 mm, Type 1) |
| Pixel size: | 5.50 µm × 5.50 µm |
Pixel formats
| Sensor bit depth: | 12-bit |
Imaging performance
| Quantum efficiency @ 529 nm: | 77 % |
| Quantum efficiency @ 850 nm: | 40 % |
Timing and gain
| Max. frame rate: | 28 fps |
| Exposure time: | 50 µs to 122 s |
| Gain: | 0.0 dB to 26.0 dB |
I/Os and power
| Specific non-isolated lines: | 1 |
| Opto-isolated lines: | 2 inputs, 2 outputs |
| Power supply: | 8 to 30 VDC AUX or IEEE 802.3af PoE |
| Power consumption: | External power: 2.7 W at 12 VDC Power over Ethernet: 3.1 W |
Operating conditions
| Operating temperature (housing): | 5 °C to 45 °C (ambient (without condensation)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 86 × 44 × 29 |
| Weight: | 190 g |
On-board memory and FPGA
| Image buffer (RAM): | 128 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) optional |
Manta G-419B NIR
GigE camera with NIR optimized CMOSIS/ams CMV4000 CMOS sensor
| Resolution | 2,048 × 2,048 (4.20 MP) |
|---|---|
| Framerate | 28 fps |
| Digital Interface | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) optional |
Manta G-419B NIR is a machine vision camera that incorporates the NIR-optimized Type 1 (16 mm diagonal) CMOSIS/ams CMV4000 CMOS sensor. At full resolution, this camera runs 28.6 frames per second. With a smaller region of interest, higher frame rates are possible.
Do you have any questions? We are here to help.