Applications // Electronics, FPD & Semiconductors // Semiconductor Inspection
AlliedVision Application semiconductor inspection

Semiconductor Inspection Cameras For Advanced Wafer Surface Analysis

Detect Defects Precisely For Consistent, High-Quality Semiconductor Output

Achieve superior semiconductor quality with industrial cameras designed for precise inspection. Enhance defect detection and process reliability in production.

Challenges & Trends

Semicon, Electronics & Display inspection

Detecting Tiny Defects Across Every Wafer, Every Time

Small defects can escalate into major yield losses. Detecting them across large wafers demands both speed and high-resolution imaging, covering every corner without compromise.

Optimization Support 04

Maintaining High Speed Without Missing A Single Defect

Complete surface inspection must keep pace with tight cycle times. Slower scanning risks production bottlenecks and reduced throughput, making speed and efficiency critical at every stage.

Modules 02

Adapting Illumination To Different Defect Types And Surfaces

Each defect type and surface presents unique visibility challenges. Ensuring sufficient light intensity for high-speed scanning is critical to avoid missed defects and compromised yields.

Technical Requirements

  • High spatial resolution imaging for reliable defect detection in wafer or semiconductor production
  • SWIR sentitive cameras seeing through all layers with the highest levels of accuracy
  • High bandwidth for semiconductor inspection requiring high-definition imaging 
  • State-of-the art sensors running at high frame rates for increasing production throughput
csm Contactus header bacc430180
Do you have any questions? We are here to help.