一般
| 型號: | Prosilica GT 1930L |
| 產品系列: | Prosilica GT |
| 狀態: | Available |
感測器
| 感測器類型: | Area scan |
| 色度: | Color, Mono |
| 光譜: | Visible |
| 解析度: | 1,936 × 1,216 (2.40 MP) |
| 感測器型號: | Sony IMX174 |
| 感測器架構 (材料): | cmos |
| 快門類型: | Global shutter (GS) |
| 感測器尺寸: | 11.34 × 7.13 mm (13.4 mm, Type 1/1.2) |
| 像素大小: | 5.86 µm × 5.86 µm |
像素格式
| 感測器位深: | 12-bit |
| YUV 像素格式: | YUV411Packed, YUV422Packed, YUV444Packed |
| RGB 像素格式: | BGR8Packed, RGB8Packed |
| Bayer 像素格式: | BayerRG12 |
影像性能
| 量子效率 @ 529 nm: | 69 % |
時序與增益
| 最大影格率: | 50 fps |
| 曝光時間: | 27 µs to 85 s |
| 增益: | 0.0 dB to 40.0 dB |
I/O 與電源
| 非隔離線: | 1 input, 2 outputs |
| 特定非隔離線: | 1 |
| 光隔離線: | 1 input, 2 outputs |
| 電源供應: | 7 to 25 VDC AUX or 802.3at Type 1 PoE |
| 功耗: | 3.24 W at 12 VDC; 3.88 W PoE |
操作條件
| 操作溫度 (機殼): | -30 °C to 70 °C (housing (without condensation)) |
機械特性
| 機殼尺寸 (長 x 寬 x 高 mm): | 96 × 66 × 53 |
| 重量: | 372 g |
板載記憶體與 FPGA
| 影像緩衝區 (RAM): | 128 MByte |
| 非揮發性記憶體 (Flash): | 1024 KByte |
介面
| 數位介面: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Prosilica GT 1930L
2.35 megapixel machine vision camera with Sony IMX CMOS sensor
| 解析度 | 1,936 × 1,216 (2.40 MP) |
|---|---|
| 影格率 | 50 fps |
| 數位介面 | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Prosilica GT1930L is a 2.35 megapixel camera with a GigE Vision compliant Gigabit Ethernet port and Hirose I/O port. This camera incorporates the high quality Sony IMX174 Exmor CMOS sensor with Pregius global shutter technology providing excellent monochrome and color image quality.
Do you have any questions? We are here to help.