General
| Model: | hr120MCL |
| Product code: | F004044 |
| Product series: | HR Camera Link |
| Status: | Deleted |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | Visible |
| Spectral range: | 400 nm to 1000 nm |
| Resolution: | 13,272 × 9,176 (122.00 MP) |
| Sensor model: | Canon 120MXSM |
| Sensor architecture (material): | cmos |
| Shutter type(s): | rolling-shutter |
| Sensor size: | 29.2 × 20.19 mm (35.5 mm, 35.5mm (APS-H)) |
| Pixel size: | 2.20 µm × 2.20 µm |
Pixel formats
| Sensor bit depth: | 8-Bit,10-Bit |
| Monochrome pixel formats: | mono8, mono10 |
Imaging performance
| Dynamic range: | 60.3 dB |
| SNR: | 39.6 dB |
Timing and gain
| Max. frame rate: | 6.8 fps |
| Exposure time: | 16 µs to 60 s |
| Gain: | 0.0 dB to 8.0 dB |
I/Os and power
| Non-isolated lines: | 0 x LVDS input, 0 x LVDS output, 0 x TTL input, 0 x TTL output, 2 x 24V input, 4 x Open drain output, |
| Specific non-isolated lines: | 1 x RS232 input, 1 x RS232 output, 0 x RS422 input, 0 x RS422 output, |
| Opto-isolated lines: | 1 x Optical isolated input, 0 x Optical isolated input, |
| Power supply: | 10 to 25VDC |
| Power consumption: | External: 12 W (typical) |
Operating conditions
| Operating temperature (housing): | -10 °C to 55 °C |
Mechanical properties
| Body dimensions (L x W x H in mm): | 57 × 70 × 70 |
| IP class: | IP40 |
| Lens mount(s): | M58x0.75 |
| Weight: | 380 g |
On-board memory and FPGA
| Non-volatile memory (Flash): | 160 MByte |
Interfaces
| Digital interface: | camera link 80-bit |
| Interface connector: | SDR |
FW features - image control
| Exposure modes: | Manual, Auto |
| Gain modes: | Auto, Manual |
| Image control features: | FW Features - Image Control |
FW features - camera control
| Trigger modes/sync: | INTERNAL,SOFTWARE,EXTERNAL |
| Camera control features: | User Sets, PWM(4), Sequencer, |
hr120MCL
Resolution
13,272 × 9,176 (122.00 MP)
Framerate
6.8 fps
Digital Interface
Camera Link 80-bit
Do you have any questions? We are here to help.