Solutions // IP Cores
AdobeStock 617774434

IP Cores Deliver Real-Time Threat Detection On FPGA-Ready Platforms

Automated Or Assisted Visual Detection Requires Fast, Multi-Sources, Seamless Data Collection And Integration

Speed and compatibility between devices are paramount to achieve timely, sometimes life saving, performance.

The Challenge

Integrating Multi-Spectral, Multi-Vendor Vision Systems Into One Mission-Ready Platform

In an increasingly critical and complex security environment, protection and intervention vehicles are being equipped with more vision based observation and detection systems: in multiple wave lengths (I/R & visible), from multiple angles, and sometimes sourced from multiple providers. For stakeholders implementing in their own solutions the necessary standardized low level building blocks, it represents considerable development time and efforts to successfully streaming the image between equipment, while their expertise resides elsewhere (Optical path, sensor sensitivity and size, power budget, MIL grade integration etc.).

The Solution

Providing The Industry With The Latest Vision Standard And Sensor IP Cores

Allied Vision’s Vision Standard and Sensor IP Cores provide performance, speed and compatibility to the various equipment manufacturers addressing this market.

By being involved in the various standardization bodies and in collaboration with prominent FPGA manufacturers, the proposed IP Cores are at the forefront of the technological response to the ever increasing requirements (larger and faster image sensors, faster detection times, lower power budgets,...and faster time-to-market).

In a specific vehicle implementation, the provided IP Cores have allowed the timely streamlining and image fusion from multiple sources and interface protocols.  It has allowed the main application integrator to develop and implement their applicative added value on top of the optimized low-level interfaces for a faster detection and identification of possible threats.

Specifications redaction, Reference Designs, Machine Vision Development Toolkits, Custom Design Services, as well as prototype and series production complete the offering.

MarcDamhaut KI generiert
“Minimizing development time while offering high performance in small footprint”

Marc Damhaut, Managing Director, Euresys SA

The Benefits

  • Speeding up the machine vision design and time to market
  • Easing transport layer standard hardware implementations
  • Compact, customizable
  • Delivered with a working reference design

Build With Our Vision IP Cores

Build Your Tailored Vision Solution With Us

We provide the standardized FPGA building blocks – so you can focus on performance, sensors, and system integration.

Find out more
csm Contactus header bacc430180
Contact Us Now To Discuss Your Requirements.