Essential Bundle
Bundle Of Primary Open eVision Libraries
- Cost effective bundle of Open eVision 2D libraries
- Does not include 3D and Deep Learning libraries
Description
The Essential Bundle, formerly Full Bundle, is a comprehensive and cost-effective solution that brings together the primary Open eVision libraries for 2D industrial vision. Designed to provide a wide range of image processing capabilities, this bundle includes powerful tools such as EasyImage, EasyGauge, EasyFind, EasyMatch, EasyObject, EasyColor, EasyOCR, EasyOCR2, EasyDeepOCR, EasyBarCode, EasyMatrixCode and EasyQRCode.
These libraries efficiently address various needs related to recognition, measurement, identification, and image analysis. The Essential Bundle does not include the 3D and Deep Learning libraries.
Other Benefits
Neo Licensing System
Neo is the new Licensing System. It is reliable, state-of-the-art, and is now available to store Open eVision and eGrabber licenses. Neo allows you to choose where to activate your licenses, either on a Neo Dongle or in a Neo Software Container. You buy a license, you decide later.
Neo Dongles offer a sturdy hardware and provide the flexibility to be transferred from a computer to another. Neo Software Containers do not need any dedicated hardware, and instead are linked to the computer on which they have been activated.
Neo ships with its own, dedicated Neo License Manager which comes in two flavours: an intuitive, easy to use, Graphical User Interface and a Command Line Interface that allows for easy automation of Neo licensing procedures.
All Open eVision Libraries For Windows And Linux
- Microsoft Windows 11, 10 for x86-64 (64-bit) processor architecture
- Microsoft Windows 11, 10 IoT Enterprise on x86_64 systems
- Linux for x86-64 (64-bit) and ARMv8-A (64-bit) processor architectures with a glibc version greater or equal to 2.18