General
| Model: | Mako G-511 |
| Product series: | Mako |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono or Color |
| Spectrum: | Visible |
| Resolution: | 2,472 × 2,064 (5.10 MP) |
| Sensor model: | Sony IMX547 |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Shutter |
| Sensor size: | 9.00 mm diagonal (Type 1/1.8) |
| Pixel size: | 2.74 µm × 2.74 µm |
Pixel formats
| Sensor bit depth: | 12-bit |
| Monochrome pixel formats: | Mono8, Mono12, Mono12Packed |
| YUV pixel formats: | YUV411Packed, YUV422Packed, YUV444Packed |
| RGB pixel formats: | RGB8Packed, BGR8Packed |
| Bayer pixel formats: | BayerRG8, BayerRG12, BayerRG12Packed |
| Output color space: | 12-bit |
Imaging performance
| Quantum efficiency @ 529 nm: | 70 % |
Timing and gain
| Max. frame rate: | 23 fps |
I/Os and power
| Opto-isolated lines: | 1 input, 3 outputs |
| Power supply: | 10.8 to 26.4 VDC AUX or 802.3at Type 1 PoE |
| Power consumption: | 3.2 W at 12 VDC; 2.7 W PoE |
Operating conditions
| Operating temperature (housing): | 5 °C to 45 °C housing temperature |
Mechanical properties
| Body dimensions (L x W x H in mm): | 61 × 29 × 29 |
| Weight: | 80 g |
On-board memory and FPGA
| Image buffer (RAM): | 64 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Mako G-511
5.1 Megapixel machine vision camera with GigE interface
Resolution
2,472 × 2,064 (5.10 MP)
Framerate
23 fps
Digital Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Mako G-511 is a 5.1 megapixel GigE machine vision camera that incorporates the high quality Type 1/1.8 (8.8 mm diagonal) Sony IMX547 CMOS sensor. At full resolution, this camera runs 23 frames per second. With a smaller region of interest, higher frame rates are possible.
Do you have any questions? We are here to help.