General
| Model: | Mako G-419B NIR |
| Product series: | Mako |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | Visible-NIR |
| Resolution: | 2,048 × 2,048 (4.20 MP) |
| Sensor model: | CMOSIS/ams CMV4000 NIR |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Shutter |
| Sensor size: | 16.3 mm ø (Type 1) |
| Pixel size: | 5.50 µm × 5.50 µm |
Pixel formats
| Sensor bit depth: | 8-bit or 12-bit |
| Monochrome pixel formats: | Mono8, Mono12, Mono12Packed |
Imaging performance
| Quantum efficiency @ 529 nm: | 79 % |
| Quantum efficiency @ 850 nm: | 44 % |
Timing and gain
| Max. frame rate: | 26 |
I/Os and power
| Opto-isolated lines: | 1 input, 3 outputs |
| Power supply: | 10.8 to 26.4 VDC AUX or 802.3at Type 1 PoE |
| Power consumption: | 2.3 W at 12 VDC; 2.7 W PoE |
Operating conditions
| Operating temperature (housing): | 5 °C to 45 °C housing temperature |
Mechanical properties
| Body dimensions (L x W x H in mm): | 61 × 29 × 29 |
| Weight: | 80 g |
On-board memory and FPGA
| Image buffer (RAM): | 64 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Mako G-419B NIR
CMOSIS/ams CMV4000 sensor, NIR optimized, global shutter
Resolution
2,048 × 2,048 (4.20 MP)
Framerate
26 fps
Digital Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Mako G-419B NIR is a 4.2 megapixel GigE machine vision camera that incorporates the high quality Type 1 (16.0 mm diagonal) CMOSIS/ams CMV4000 CMOS NIR enhanced sensor. At full resolution, this camera runs 26.3 frames per second.
Do you have any questions? We are here to help.