General

Model: Mako G-234
Product series: Mako
Status: Available

Sensor

Sensor type: Area scan
Chroma: Mono or Color
Spectrum: Visible
Resolution: 1,936 × 1,216 (2.40 MP)
Sensor model: Sony IMX249
Sensor architecture (material): CMOS
Shutter type(s): Global Shutter
Sensor size: 13.40 mm diagonal (Type 1/1.2)
Pixel size: 5.86 µm × 5.86 µm

Pixel formats

Sensor bit depth: 10-bit or 12-bit
Monochrome pixel formats: Mono8, Mono12, Mono12Packed
YUV pixel formats: YUV411Packed, YUV422Packed, YUV444Packed
RGB pixel formats: RGB8Packed, BGR8Packed
Bayer pixel formats: BayerRG8, BayerRG12, BayerRG12Packed
Output color space: 10-bit or 12-bit

Imaging performance

Quantum efficiency @ 529 nm: 71 %

Timing and gain

Max. frame rate: 41 fps

I/Os and power

Opto-isolated lines: 1 input, 3 outputs
Power supply: 10.8 to 26.4 VDC AUX or 802.3at Type 1 PoE
Power consumption: 2.4 W at 12 VDC; 2.8 W PoE

Operating conditions

Operating temperature (housing): 5 °C to 45 °C housing temperature

Mechanical properties

Body dimensions (L x W x H in mm): 61 × 29 × 29
Weight: 80 g

On-board memory and FPGA

Image buffer (RAM): 64 MByte
Non-volatile memory (Flash): 1024 KByte

Interfaces

Digital interface: IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Datasheet (pdf)

Mako G-234

2.35 Megapixel machine vision camera with Sony IMX CMOS sensor

Resolution

1,936 × 1,216 (2.40 MP)

Framerate

41 fps

Digital Interface

IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)

Mako G-234 is a 2.35 megapixel GigE machine vision camera that incorporates the high quality Type 1/1.2 (13.4 mm diagonal) Sony IMX249 CMOS sensor. At full resolution, this camera runs 41.5 frames per second (10-bit sensor readout). With a smaller region of interest, higher frame rates are possible.

csm Contactus header bacc430180
Do you have any questions? We are here to help.