一般
| 型號: | Goldeye G-034 SWIR TEC1 |
| 產品系列: | Goldeye G |
| 狀態: | Available |
感測器
| 感測器類型: | Area scan |
| 色度: | Mono |
| 光譜: | SWIR |
| 光譜範圍: | 900 nm to 1700 nm |
| 解析度: | 636 × 508 (0.32 MP) |
| 感測器型號: | Progressive scan 0.32 MP |
| 感測器架構 (材料): | cmos-ingaas |
| 快門類型: | Global shutter (GS) |
| 感測器尺寸: | 9.54 × 7.62 mm (12.2 mm, Type 1) |
| 像素大小: | 15.00 µm × 15.00 µm |
像素格式
| 感測器位深: | 14-bit |
時序與增益
| 最大影格率: | 303 fps |
| 曝光時間: | 1 µs to 200.00 ms |
| 增益: | 0.0 dB to 33.0 dB |
I/O 與電源
| 非隔離線: | LVTTL I/Os: 1 input, 1 output |
| 特定非隔離線: | 115 200 Baud, 8N1 (adjustable) |
| 光隔離線: | 1 Input, 2 Outputs |
| 電源供應: | 10.8 V DC to 30.0 V or via PoE |
| 功耗: | 10.8 W (at 12 VDC), <12.95 W (PoE) |
操作條件
| 操作溫度 (機殼): | -20 °C to 55 °C ((housing)) |
機械特性
| 機殼尺寸 (長 x 寬 x 高 mm): | 78 × 55 × 55 |
| 重量: | 370 g |
板載記憶體與 FPGA
| 影像緩衝區 (RAM): | 256 MByte |
| 非揮發性記憶體 (Flash): | 262 MByte |
介面
| 數位介面: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Goldeye G-034 SWIR TEC1
Goldeye G-034 TEC1 - High-speed VGA InGaAs camera
| 解析度 | 636 × 508 (0.32 MP) |
|---|---|
| 影格率 | 303 fps |
| 數位介面 | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
The Goldeye G-034 TEC1 high-speed camera is the fastest VGA resolution short wave infrared camera (SWIR) with GigE Vision interface. Frame rates up to 303 fps at full resolution enable you to access versatile application fields and to speed up your processes.
Do you have any questions? We are here to help.