一般
| 型號: | Alecs G1-510 NX16 |
| 產品系列: | Alecs |
| 狀態: | Available |
感測器
| 感測器類型: | Area scan |
| 色度: | Color, Mono |
| 光譜: | Visible |
| 光譜範圍: | 300 nm to 1100 nm |
| 解析度: | 2,464 × 2,064 (5.10 MP) |
| 感測器型號: | Sony IMX548 |
| 感測器架構 (材料): | cmos |
| 快門類型: | Global shutter (GS) |
| 感測器尺寸: | 6.8 × 5.7 mm (8.8 mm, Type 1/1.8) |
| 像素大小: | 2.74 µm × 2.74 µm |
像素格式
| 感測器位深: | 12-bit |
| 單色像素格式: | GREY, RAW10, RAW12, RAW8, Y10, Y12 |
| YUV 像素格式: | UYVY, YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr, YUV422 8-bit |
| RGB 像素格式: | BGR8, RGB3, RGB8 (default), RGB888 (default) |
| Bayer 像素格式: | BayerRG12 |
影像性能
| 量子效率 @ 529 nm: | 68 % |
時序與增益
| 最大影格率: | 81 fps |
| 曝光時間: | 8 µs to 10 s |
| 增益: | 0.0 dB to 48.0 dB |
I/O 與電源
| 光隔離線: | 2 inputs, 2 outputs, 1 trigger input, 1 strobe output |
| 電源供應: | 24 VDC |
| 功耗: | SoM: Max. 10 W to 25 W | Carrier board: Max. 2.0 W | Camera: Max. 2.8 W || Idle state: 8.5 W |
操作條件
| 操作溫度 (機殼): | -20 °C to 65 °C ((housing)) |
機械特性
| 機殼尺寸 (長 x 寬 x 高 mm): | 102 × 72 × 112 |
| 鏡頭接口: | C-Mount |
| 重量: | 810 g |
板載記憶體與 FPGA
| 影像緩衝區 (RAM): | 256 KByte |
| 非揮發性記憶體 (Flash): | 1024 KByte |
介面
| 數位介面: | IEEE 802.3 1000BASE-T |
Alecs G1-510 NX16
Embedded vision CSI-2 camera with IMX548 sensor
| 解析度 | 2,464 × 2,064 (5.10 MP) |
|---|---|
| 影格率 | 81 fps |
| 數位介面 | IEEE 802.3 1000BASE-T |
Alecs G1-510 innovative vision system with Sony IMX548 CMOS global shutter sensor enables developping applications faster. The NVIDIA® Jetson Orin™ NX16 embedded board provides 16 GByte RAM, with power modes up to 25 W. Embedded technologies enable advanced AI models and compute-intensive edge detection: Deep Learning Accelerator (DLA) with dedicated cores offloads the hosts’ CPU and GPU and Programmable Vision Accelerator (PVA) with dedicated cores extends the Alvium BSP feature set by NVIDIA vision libraries. Alecs G1 comes with 128 GByte NVMe storage, providing sufficient space for AI models, datasets, and
Do you have any questions? We are here to help.