AcquireControl
Supported cameras: Bigeye, Goldeye, Pearleye
AcquireControl provides comprehensive camera control and image display options as well as powerful image processing and analyzing functionalities.
Highlights
- Interface-independent
- Simple image acquisition of greyscale, color, and temperature images
- Comprehensive camera control
- Statistical image evaluation
- Save as RAW, TIF, BMP, AVI, and more file formats
- Pseudo color IR image display inclusive temperature measurement
- Simultaneous analysis of several user-defined ROIs
- Support for important image pre-processing functions (look-up tables, background correction, mirroring etc.)
Operating systems:
Windows 7, Vista, and Windows XP (32-bit and 64-bit versions)