Mako G-508 Polarizer Camera

Improving visibility with polarization image data

Find out more

Mako G-508

Incorporating latest four-directional on-chip polarization filter technology

Equipped with a PolarsensTM 5.0 MP IMX250MZR monochrome CMOS sensor, the Mako G-508B POL incorporates latest four-directional on-chip polarization filter technology from Sony.

The pixel-layer nanowire polarizing layer supports four orientations (0°, 45°, 90°, and 135°) so that each pixel of the sensor captures polarized light in relation to its specific wire-grid axis. Four pixels together build a calculation unit to determine for each pixel the intensity and angle of polarization, similar to the debayering of color sensors.

By using pseudo-color look-up tables for each angle of polarization, defects and areas of stress can be easily visualized.

READ OUR APPLICATION NOTE!

Cost-effective tool to unveil image features not visible

Improving visibility with polarization image data

 

With this polarizer camera, Allied Vision offers a cost-effective tool to unveil image features not visible with conventional imaging solutions:

  • Reduce reflections that hinder a surface inspection
  • Enhance contrast in lowlight conditions to detect shapes
  • Detect various material properties, like stress, composition, or surface structure
Application Note

Further information about the pixel-based polarizer

Simply fill out the form below to download this application note and learn how the Sony Polarsens™ 5.0 Megapixel IMX250MZR CMOS sensor works in our Mako G-508 polarizer camera.  

Contents include:

  • Pixel-based polarization filters
  • Polarization imaging standard operations 
  • Sensitivity of polarization sensors

Not the right camera model for you? 

Discover all Mako camera models and learn more about the series or contact our experts directly.