Featured cameras

CoaXPress cameras

CoaXPress cameras - New Bonito PRO

Bonito PRO is a brand new high speed / high-bandwidth camera series with CoaXPress interface. Equipped with four CXP-6 high-speed connections the camera is capable to transmit 25 Gbps image data.

 

Find out more

InGaAs cameras

InGaAs cameras for short-wave infrared (SWIR)

Goldeye cameras are short-wave infrared cameras (SWIR) featuring InGaAs sensor technology making them sensitive in the short wave infrared spectrum ranging from 900 nm to 1,700 nm. 

 

Find out more

Manta Modular Cameras

Manta Modular Machine Vision Cameras

Utilizing a modular and versatile concept, our new Manta models are the perfect choice for easy integration into your system.

 

Find out more

New High Resolution Prosilica GT Cameras

The new Prosilica GT4090, GT4096, and GT5120 are high resolution cameras featuring the new 12, 16, and 26 Megapixel ON Semi PYTHON CMOS sensors. 

 

Find out more

Mako cameras for machine vision

Mako Cameras for machine vision

Mako cameras are machine vision cameras designed to fit into any application thanks to their small form factor, industrial housing, and multiple mounting points. Camera features include temperature monitoring, pixel defect masking, storable user sets, offering an excellent price-to-performance ratio with model prices starting from €300.

Find out more