Goldeye cameras are the #1 choice for infrared imaging
Infrared cameras for machine vision applications
Deciding which camera is best suited for an application not only depends on its imaging performance but also on the user experience to integrate it. Our Goldeye cameras offer clear advantages for both. In the following we are summarizing why you should go for Goldeye when selecting a camera for your SWIR application.

See the invisible with one of our 12 Goldeye infrared camera models
Ideal for any application
The Goldeye cameras can be used in many applications. Potential fields of application are medical and biologic research, semiconductor inspection, photovoltaics, hyperspectral Imaging, agronomy and many other life science disciplines as well as quality control, automation and water or moisture detection. Contact us more for guidance!
Ten reasons why the Goldeye camera is your perfect choice
- Superior image quality
- Easy system integration
- Rugged industrial design
- 3-year warranty
These are only a few reasons why you should choose the Goldeye short wave infrared camera for your application. Click on the flyer to discover more!
Features of the Goldeye cameras
- Compact industrial design
- High performance InGaAs sensors with QVGA and VGA resolution
- Frame rates up to 344 fps
- Spectral range 900 - 1700 nm
- GigE Vision interface with Power over Ethernet or Camera Link interface with GenCP support
- Comprehensive I/O control options
- Automated on-board image correction
- Stabilized sensor cooling
- Extended operating temperature range
Do you have any questions? We are here to help you.
Bookmark and compare your selected camera(s)!
Our experts are happy to help!
Unsure which camera model is the perfect choice for you? Want to learn more about the camera integration in your application system? Or are you curious about the price? Simply fill out the form and get a quotation tailored to your needs!