HIGH-RESOLUTION CAMERAS WITH SONY PREGIUS CMOS SENSORS - PROSILICA GT

 

The new Prosilica GT cameras with Sony Pregius™ CMOS sensors leverage high-resolution imaging systems to the next-level. With resolutions up to 31.4 megapixel at varied aspect ratios, versatile high-definition imaging applications can be addressed with demanding requirements on robustness and design-in flexibility.

 

Equipped with a robust, heat dissipation optimized housing and various lens control options, Prosilica GT cameras are constructed to cope with harsh environments, extreme temperature variations, and constantly changing light conditions.

 

 

Three new models available for the most demanding industrial or outdoor imaging applications

Click the images to see more details!

Advantages of the new Prosilica GT cameras

Excellent imaging performance

  • High quantum efficiency, dynamic range and spatial resolution
  • Low readout noise

 

Comprehensive GenICam and GigE Vision feature set including:

  • Power over Ethernet
  • IEEE1588 Precision Time Protocol (PTP)
  • Trigger over Ethernet (ToE) via Action commands

Factory configurable lens mounts and filters – no mount adapters needed!

 

NEW: M35 TFL-Mount

The new TFL-Mount offers you a robust and reliable mounting option. It comes in a compact size, supports up to  APS-C sensor size and has the same back focal length as C-Mount. 

 

Contact our experts to learn more about the new TFL-Mount! 

Compare the three Prosilica GT cameras in detail

Prosilica GT6400Prosilica GT5400Prosilica GT4400
SensorSony IMX342Sony IMX387Sony IMX367
Resolution31.4 MP
6480 (H) × 4860 (V)
16.8 MP
5472 (H) × 3084 (V)
19.6 MP
4432 (H) × 4436 (V)
Shutter modePregius® global shutterPregius® global shutterPregius® global shutter
Sensor typeCMOSCMOSCMOS
Sensor formatType APS-CType 4/3Type 4/3
Aspect ratio4:316:91:1
Pixel size3.45 μm × 3.45 μm3.45 μm × 3.45 μm3.45 μm × 3.45 μm
Frame rate3.82 fps7.14 fps6.12 fps
2K Video frame rate17.2 fps20.32 fps25.09 fps
4K Video frame rate8.61 fps10.18 fps12.58 fps
Power consumption5.4 W5.2 W5.0 W

Curious about the new Prosilica GT cameras? 

Don't hesitate to contact us!

 

Click the button below and one of our experts will get back to you.