FURTHER INFORMATION ABOUT THE PIXEL-BASED POLARIZER

 

The Mako G-508B POL polarizer camera is equipped with the new Sony Polarsens™ 5.0 Megapixel IMX250MZR CMOS sensor that incorporates the latest four-directional polarization filter technology. The on-chip nanowire polarizing layer supports four orientations (90°, 45°, 135°, and 0°). Four pixels together build a calculation unit to determine for each pixel the intensity and angle of polarization, similar to the debayering of an RGB or color sensor. 

Download the application note

 

Fill out the form below to download this application note and learn how the new Sony Polarsens™ 5.0 Megapixel IMX250MZR CMOS sensor works in our Mako G-508 polarizer camera.  

 

Contents include:

 

  • Pixel-based polarization filters
  • Polarization imaging standard operations 
  • Sensitivity of polarization sensors

 

What is the Mako G-508 polarizer camera? Click here and find out:  Mako Polarizer