Alvium MIPI CSI-2 Software Downloads
Here you can find software downloads and software installation instructions for Alvium cameras.

NVIDIA Jetson
Supported NVIDIA Jetson boards
Supported NVIDIA Jetson boards with with JetPack 4.4.1 (L4T 32.4.4):
- Nano
- TX2
- AGX Xavier
- Xavier NX
Precompiled kernel
We provide a precompiled kernel for all supported Jetson boards, which contains the driver for Alvium MIPI CSI-2 cameras. For easy installation, a script is included.
Sources and examples on GitHub
GitHub repository with sources including install scripts: https://github.com/alliedvision/linux_nvidia_jetson
GitHub examples repository: https://github.com/alliedvision/examples
Other Boards
Other supported ARM boards:
- Toradex Apalis iMX8
- Nitrogen6_MAX with i.MX6QP, Linux kernel version 4.1.15
- Nit6QP_MAX, Nit6Q_MAX
- Wandboard with with i.MX6QP, Linux kernel version 4.1.15
- WB-IMX6QP, WB-IMX6Q, WB-IMX6U, WB-IMX6
Download the precompiled kernel
Download the SD card image for Wandboard
Driver sources and scripts
If you don't want to use the precompiled kernel or the SD card image, download the sources including scripts for installation.
Application Note
Read the application note to set up your ARM board and optimize settings:
Setting up i.MX6 Boards for Alvium MIPI CSI-2 Cameras