Archive

System-on-module and carrier board with Mako cameras

Two ultra-compact Mako cameras perform quick identification of faulty parts. This advanced image processing task runs without a PC. Instead the cameras are connected through a System-on-Module (SoM) via standard carrier board for computing power.

Two Mako cameras, a Mako G-319C with a GigE Vision interface and a Mako U-130B with a USB3 Vision interface, are connected through a System-on-Module (SoM) via standard carrier board. The cameras grab images of the inspection targets (USB flash drives) placed on a turntable triggered by an external light barrier. The program use OpenCV, an open source computer vision library, which allows a blob contour check and logo detection of images grabbed by the Mako U camera as well as logo color check with the Mako G camera.

Watch the video now to find out more:

 

Learn more about embedded vision

To learn more about embedded vision, please visit the embedded vision section on this website, or contact us today and one of our imaging experts will be happy to answer your questions.

 

Meet with us at the Embedded Vision Summit

We will be happy to answer your questions about our embedded vision solutions at the Embedded Vision Summit, May 21-24, 2018 in Santa Clara, California.

 

 

Subscribe to this blog

Don’t miss any new articles. To receive new post notifications to your inbox please fill out and submit the form below.