Data sheets and brochures
- Goldeye Data Sheet CL-008 Cool TEC1 (PDF)
- Goldeye Data Sheet CL-008 TEC1 (PDF)
- Goldeye Data Sheet CL-032 Cool TEC2 (PDF)
- Goldeye Data Sheet CL-032 TEC1 (PDF)
- Goldeye Data Sheet CL-033 TEC1 (PDF)
- Goldeye Data Sheet CL-033 TECless (PDF)
- Goldeye Data Sheet CL-034 TEC1 (PDF)
- Goldeye Data Sheet G-008 Cool TEC1 (PDF)
- Goldeye Data Sheet G-008 TEC1 (PDF)
- Goldeye Data Sheet G-032 Cool TEC2 (PDF)
- Goldeye Data Sheet G-032 TEC1 (PDF)
- Goldeye Data Sheet G-033 TEC1 (PDF)
- Goldeye Data Sheet G-033 TECless (PDF)
- Goldeye Data Sheet G-034 TEC1 (PDF)
- Goldeye G CL ProductFlyer
- Allied Vision Infrared Camera Brochure V1.2Allied Vision infrared cameras. Infrared cameras; Vimba Software Development Kit.
- Allied Vision Camera Line-up V6.0
Camera installation, technical manual, and features
- Goldeye CL QuickStart Guide V1.1.1QuickStart Guide in 12 languages: get your Goldeye CL camera up and running quickly.
- Goldeye G QuickStart Guide V1.1.1QuickStart Guide in 12 languages: get your Goldeye G camera up and running quickly.
- Goldeye G/CL Technical Manual V4.2.0Find camera-specific technical answers and details here.
- Goldeye G/CL Features Reference V1.4.1GenICam Features and Camera Link Registers.
Additional documents
- Modular Concept External V11.9.0 | 2021-Jan-01Find out which options are available for your Allied Vision camera
- Goldeye CL: Usage of Frame Grabbers with Goldeye CL CamerasApplication Note: Frame grabbers tested and approved for use with Goldeye CL cameras.
- Goldeye G/CL: Maximizing framerates using ITR and IWRApplication Note: Using ITR and IWR mode to maximize the framerate of Goldeye Cameras.
- Goldeye G: Migrating to Goldeye G from earlier camera modelsApplication Note: Move from a Goldeye P or NIR camera to the new Goldeye G.
- Goldeye G/CL: Usage of Heat Sinks with Goldeye CamerasApplication Note: Apply additional passive cooling to increase image quality.
- Goldeye G/CL: Using the look-up tables for image processingApplication Note: How to use the pre-configured and user-configurable LUT files of Goldeye models.
- Goldeye G/CL: Temperature influence on image quality of SWIR camerasApplication Note: How InGaAs sensors are affected by temperature and how Goldeye cameras compensate for temperature influence.
3D CAD files (STEP)
Please right-click the link of a 3D camera model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/
- Goldeye CL-034 TEC1, C-MountUse for CL-034 TEC1 with C-Mount adapter.
- Goldeye CL, C-MountUse for CL-008 TEC1, CL-032 TEC1, CL-033 TEC1 and CL-033 TECless, with C-Mount adapter.
- Goldeye CL Cool, C-MountUse for CL-008 Cool TEC1, and CL-032 Cool TEC2, with C-Mount adapter.
- Goldeye CL, F-Mount Use for CL-008 TEC1, CL-032 TEC1, CL-033 TEC1, with F-Mount adapter.
- Goldeye CL, M42 Mount Use for CL-008 TEC1, CL-032 TEC1, CL-033 TEC1, with M42-Mount adapter.
- Goldeye G-034, C-MountUse for G-034 TEC1 with C-Mount adapter.
- Goldeye G, C-MountUse for G-008 TEC1, G-032 TEC1, G-033 TEC1, and G-033 TECless, with C-Mount adapter.
- Goldeye G Cool, C-MountUse for G-008 Cool TEC1, and G-032 Cool TEC2, with C-Mount adapter.
- Goldeye G Cool, F-MountUse for G-032 Cool TEC2, with F-Mount adapter.
- Goldeye G Cool, M42-MountUse for G-032 Cool TEC2, with M42-Mount adapter.
- Goldeye G, F-MountUse for G-008 TEC1, G-032 TEC1, G033 TEC1, with F-Mount adapter.
- Goldeye G, M42-MountUse for G-008 TEC1, G-032 TEC1, and G-033 TEC1, with M42-Mount adapter.
Software and Firmware
Vimba is our current future-proof SDK.
AcquireControl is a viewer and image analysis application for our LWIR, SWIR, and cooled cameras.
To obtain firmware for your Goldeye camera, please contact our technical support team.