Camera Selector

Prosilica GT

Robust design for high-end vision

Prosilica GT is a robust, fan-less, passive cooled camera.
Benefit from a high imaging performance!

Learn more

Engineered for every environment

High-resolution cameras for demanding applications

The rugged housing optimized for heat dissipation makes Prosilica GT the ideal solution for harsh environments. The various lens control options allow constant adjustment of the image brightness to changing light conditions. Offering resolutions of up to 31 megapixels, they are ideal for high-definition imaging applications with demanding requirements of robustness and design-in flexibility.

Benefits at a glance

Prosilica GT is a robust, fan-less, passive cooled camera. Benefit from a high imaging performance!

  • High image quality for CCD and CMOS sensors
  • Robust, passively cooled housing, ideal for harsh environments with extreme temperature variations
  • Temperature monitoring to ensure trouble-free camera operation
  • Wide range of lens mount support including electronic lens control option for applications with varying lighting conditions and working distances
  • Simple system integration through GenICam-compatible feature control, Power over Ethernet (PoE), or Trigger over Ethernet (ToE)
  • Extensive I/O functionality including RS232 interface for easy communication with external devices
  • Support for the IEEE 1588 Precision Time Protocol (PTP) for precise synchronization of multi-camera systems
  • Optionally also available without sensor glass (removed cover glass variant) for optimal image quality in laser analysis applications

Features

  • Resolutions: up to 31 megapixels
  • Sensor: CCD and CMOS global shutter sensors from Sony, ON Semi, and CMOSIS/ams
  • Frame rates: up to 53 frames per second
  • Housing options: Rugged design for extreme environments
  • Lens mount options: Depending on the camera model, eight different mounts are available, from CS-Mount to TFL-Mount including planarity adjusted mount options
  • Image colors: Monochrome, color, and near-infrared (NIR)

Do you have any questions? We are here to help you. 

Depending on selected model options for:

 

  • CS-Mount

  • F-Mount PA

  • C-Mount

  • M58-Mount

  • M58-Mount PA

  • EF-Mount PA

  • M42-Mount PA

  • M42-Mount

  • TFL-Mount

Various lens mount options to support a wide array of lenses

From all Gigabit Ethernet cameras, Prosilica GT is our flagship for high-performance imaging under harsh operating conditions. Beyond the precision machined 6061 aluminum housing, anodized coating, and rugged fan-less deisgn, this premium camera series is available with a wide range of lens mounts to accomodate all the popular lenses used in most machine vision applications. No additional adapter is required.
All lens mounts are designed in-house and are tested for vibration and shock along with camera electronics.
Sensors are precisely aligned in the camera and we offer planarity adjusted mounts for applications requiring a higher degree of sensor alignment.

The right accessories for every application

The Prosilica GT camera series can be equipped with several accessories.

 

Show accessories

 

Perfectly connected – thanks to powerful software

Have you heard of Vimba, our platform independent SDK (software development kit)?

Thanks to our in-house software you can easily integrate our cameras into any system and manage them centrally.

Vimba runs on Windows, Linux, and Linux for ARM.
With Vimba, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.

 

Learn more about Vimba

Prosilica GT case studies