=========================================================================== Vimba for Linux ARMv7 32-bit - Release Notes Version: 2.1.3 Date: September 2017 =========================================================================== -------------------------------- Components and Version Reference -------------------------------- Vimba GenICam Transport Layer modules ------------------------------------- GigE Transport Layer (VimbaGigETL.cti) 1.5.0 USB Transport Layer (VimbaUSBTL.cti) 1.0.2 APIs ---- Vimba C API (libVimbaC.so) 1.7.0* Vimba C++ API (libVimbaCPP.so) 1.7.0* Image Transform Library (libVimbaImageTransform.so) 1.7.0* Tools ----- Vimba Viewer (VimbaViewer) 2.1.3* Vimba Class Generator (VimbaClassGenerator) 1.0.6 Vimba Firmware Updater (VimbaFirmwareUpdater.exe) 1.0.3* Vimba Firmware Updater Console (FWUpdaterConsole) 1.0.1 Third Party Libraries --------------------- TinyXML (not shipped with Vimba) 2.6.2 Qt 4.8.5 Qwt 6.1.3 libTIFF 4.0.7 OpenCV 3.0.0 * Changed in this release of Vimba --------------------- Hardware Requirements --------------------- ARM board with ARMv7-compatible 32-bit processor (500 MHz or better). VFP3 support and Thumb extension are required. Tested board: ODROID-XU When using Allied Vision GigE cameras, a built-in Gigabit Ethernet network interface or Gigabit Ethernet network card (one or more) is required. Note for IP configuration: By default, IP Configuration Mode is set to DHCP. You can also select LLA (link-local address) if you connect just one camera. If multiple cameras are connected at the same time, we recommend using DHCP or Persistent IP Address to enable discovery of all cameras. When using Allied Vision USB cameras, a built-in USB 3.0 controller for PCI Express bus is required. ------------------------ Tested Operating Systems ------------------------ Tested ARMv7 (32-bit hard-float) operating system: Ubuntu, tested with version 14.04 LTS ”Trusty Tahr” and 16.04 LTS “Xenial Xerus” In most cases, Vimba is also compatible to higher versions or other Linux distributions. Updates on tested operating systems are published on the Vimba webpage: https://www.alliedvision.com/en/products/software.html Please note that IEEE 1394 and CL support is not available for Linux. ------------ Installation ------------ Allied Vision Vimba comes as a tarball. In order to set up Vimba, follow these steps: - Uncompress the archive with the command tar -xf ./Vimba.tgz to a directory you have writing privileges for like /opt. Under this directory Vimba will be installed in its own folder. In the following, we will refer to this path as [InstallDir]. - Go to [InstallDir]/VimbaGigETL and/or [InstallDir]/VimbaUSBTL and execute the shell script Install.sh with super user privileges (e.g., sudo ./Install.sh). This registers the GENICAM_GENTL32_PATH and/or the GENICAM_GENTL64_PATH environment variable through a startup script in /etc/profile.d so that every GenICam GenTL consumer (such as the examples that ship with Allied Vision Vimba) can access the Allied Vision Gigabit Ethernet and USB Transport Layers. Please note that this is a per-user setting. - Reboot computer Vimba includes many precompiled examples that can be found in Vimba/VimbaC/Examples/Bin and Vimba/VimbaCPP/Examples/Bin. If you want to compile these examples yourself, please refer to the user manual for instructions and required packages. For uninstalling Vimba, remove the startup scripts by running the shell scripts Uninstall.sh as super user. This prevents any GenTL consumer from loading the Vimba GigE and USB Transport Layers. Then simply remove the installation directory. ------------ Known Issues ------------ - When experiencing trouble with image acquisition, try to increase the priority of your application with "sudo -E nice -n -20 ". GigE Transport Layer: - A change of the available camera access modes cannot be reported for cameras in different subnets or with malconfigured IP addresses. These cameras can be accessed in configuration mode from different hosts simultaneously. - Not all ARM boards come with a GigE network interface. When acquiring images with only 100 Mbit/s, make sure to set the "StreamBytesPerSecond" feature to a reasonable small value (12 400 000). This adjustment is done automatically when the camera is connected directly to a 100 Mbit/s interface. Camera detection: - If multiple IP addresses are configured on one physical Ethernet adapter, then Vimba sends GVCP discovery requests only to the last added IP address. Therefore, the camera is detected only if its IP address was added last. Vimba Viewer: - If a GigE camera was opened and then closed with Vimba Viewer, it is displayed as locked and Vimba Viewer does not open it again. Workaround: Close and open Vimba Viewer. - When multiple opened GigE cameras are disconnected at the same time while no other camera stays connected to the very same NIC, the Vimba Viewer's camera windows stay open. --------------------------- Changes and release history --------------------------- Changes in Vimba 2.1.3: --------------------- Vimba C - Added ActionCommands programming example - Vimba C Manual: Updated documentation of Action Commands - Prepared the API for use with GenTL 1.5 - Bug fixes Vimba C++ - Added ActionCommands programming example - Vimba CPP Manual: Updated documentation of Action Commands - Prepared the underlying C API for use with GenTL 1.5 - Vimba CPP Manual: Added chapter Asynchronous image acquisition - overview - Bug fixes Vimba Viewer - New plugin architecture Vima Setup - Removed Vimba Class Generator desktop symbol Vimba Firmware Updater - Bug fixes Vimba Manual - Integrated Vimba Features Manual Changes in Vimba 2.1: --------------------- Vimba C - Added functionality for Action Commands - Bug fixes Vimba C++ - Added functionality for Action Commands - Bug fixes Vimba Image Transform Library - Support for conversion from 10-bit raw source formats to 16-bit color target formats. - Support for conversion from 12-bit raw source formats to 16-bit color target formats. - Support for conversion from 14-bit raw source formats to 16-bit color target formats. - Support for conversion from 10-bit mono source formats to 16-bit mono target formats. - Support for conversion from 12-bit mono source formats to 16-bit mono target formats. - Support for conversion from 14-bit mono source formats to 16-bit mono target formats. Vimba Viewer - Allows now saving of 12-bit and 16-bit images (12-bit images are saved in 16-bit containers). - Added functionality for Action Commands. - Camera list shows the IP address of each device. - Bug fixes GigE Transport Layer - The parameter BUFFER_INFO_DELIVERED_IMAGEHEIGHT is filled correctly. - Added functionality for Action Commands. - Bug fixes Changes in Vimba 2.0: --------------------- Vimba Setup - Added Vimba Viewer Guide document - Improved documents, new layout Vimba C - Added functionality of loading and saving camera settings from / to XML - Bug fixes Vimba C++ - Added functionality of loading and saving camera settings from / to XML - Bug fixes Vimba Image Transform Library - Support for conversion from BayerXX10,12 formats to 2 byte output formats (RGB[A], BGR[A]) - Added interface functions VmbSetImageInfoFromInputParameters and VmbSetImageInfoFromInputImage Vimba Viewer - Enabled load / save settings functionality - Added tabsheet widgets for Brightness, ROI, Autofunction ROI, Trigger IO, Color - Bug fixes USB Transport Layer - Minor bug fixes GigE Transport Layer - Reworked and improved filter driver Vimba Class Generator - Changes for Camera Link support (affects Windows only) Changes in Vimba 1.4.1: ----------------------- Package for ARMv7 - Support of USB Transport Layer Package for other Linux systems - Support of USB Transport Layer - Improved documentation Vimba C - Extended camera support (e.g. float increments) - Stability improvements - Improved some examples - Bug fixes Vimba C++ - Extended camera support (e.g. float increments, needs Vimba C 1.4) - Improved error handling - Improved some examples - Added and improved examples - Bug fixes Vimba Image Transform Library - Added support for PFNC 10p and 12p formats - Improved the documentation GigE Transport Layer - Improved stability on high traffic networks - Bug fixes for multi-camera usage and incomplete cleanup - Fixed range of GevHeartbeatInterval and GevHeartbeatTimeout Vimba Viewer - Added open camera by ID - Added endianness switch in direct register dialog - Many bug fixes Vimba Class Generator - Small improvements Changes in Vimba 1.3.0: ----------------------- Package for ARMv7 (new) - Support of Vimba C API - Support of Vimba C++ API - Support of GigE Transport Layer Package for other Linux systems - Added a Vimba Tour document and a Vimba Quickstart Guide - Improved the other documents - Added examples for Vimba C and C++ - Added an OpenMP version of the Vimba Image Transform Library Vimba C 1.3.0 - Fixed feature access for ancillary data - Made device discovery blocking - Added system feature GeVDiscoveryAllDuration for adjustable waiting time - Fixed issues with mixed feature names - Bug-fixes for improving stability Vimba C++ 1.3.0 - Fixed feature access for ancillary data - Changes caused by bug fixes in Vimba C Vimba Image Transform Library 1.2.0 - Allowed more input for VmbSetImageInfoFromString - Corrected return codes - Removed transformations to Mono10/12/14 and big-endian data Vimba Viewer 1.1.3 - Improved handling for GigE camera list changes - Fixed issues around saving images - GUI usage improvements GigE Transport Layer 1.3.1 - Fixed GenTL compliance: Changed the Device ID from the serial number to a MAC-based ID. This changes the way all APIs (C, C++ and .Net) identify the cameras - Added a document for GigE camera features - Changed the supported GenTL version to 1.3 (e.g. new feature categories BufferHandlingMode and StreamInformation) - Separate features for heartbeat timeout and heartbeat interval - Adjustable device discovery waiting time - Fixed issues with similar serial numbers - Fixed issues with many network interfaces Vimba Class Generator - Minor changes to appearance and documentation Changes in Vimba 1.2.0: ----------------------- Vimba C 1.2.0 - Version 1.2.0 is only compatible to AVT GigE TL Version 1.2.0 onwards - Name independent search for AVT transport layers - Made EnumEntries' "pIsImplemented" condition equivalent to "pIsAvailable" to mimic the behavior of GenICam reference implementation Vimba C++ 1.2.0 - Fix for opening camera by IP address Vimba .NET 1.2.0 - Fix for 64bit version attempting to load 32bit transport layers - Fix for opening camera by IP address Vimba Viewer 1.1.1 - SFNC Features directly beneath the root category get listed - Many new pixel formats available for histogram support GigE Transport Layer 1.2.0 - Improved performance in case of many events - Restriction to eight cameras removed - Corrected Heartbeat feature - Fixed support for small packets ---------------------------------------- Allied Vision Technical Software Support ---------------------------------------- You can reach the Allied Vision Technical Software Support via the corresponding contact form for your region: Asia-Pacific ------------ https://www.alliedvision.com/en/support/contact-support-and-repair.html China ----- https://www.alliedvision.com/cn/support/contact-support-and-repair.html Europe, Middle East, and Africa ------------------------------ https://www.alliedvision.com/en/support/contact-support-and-repair.html Germany ------- https://www.alliedvision.com/de/support/support-und-reparaturanfragen.html North and South America ------------ https://www.alliedvision.com/en/support/contact-support-and-repair.html