SVS Cameras: High Performance Cameras Made in Germany

DOWNLOAD BROCHURES

SVS Camera Series

ECO - Extremely small and economic GigE - IP67 - PoE
EXO - X sensors, X interfaces, GigE / Camera Link / USB 3
FXO - new high-end series for C-Mount cameras with the latest CoaXPress 12 and 10GigE interfaces
HR - Highest framerate and detail fidelity
SHR - High resolution with up to 151 MP: the next level of machine vision
SVS High Performance Cameras

High Speed & High Resolution Cameras with Multiple Interface Options

Increase throughput, improve accuracy – these are the two key issues of industrial image processing in virtually any industries. SVS develop and produce high-performance CCD and CMOS cameras. The interfaces cover Gigabit Ethernet, Camera Link, USB 3.0 and CoaXPress.

Depending on the purpose they are currently six product lines to choose from: ECO (mini and compact), ECO² (efficient and compact), EXO (multifunctional), EVO (highest frame rates), HR (high resolution) and SHR (super high resolution).

Product Highlights

  • VGA to 151MP
  • Excellent optical precision
  • Precise and rugged long life mechanical design
  • Advanced temperature management
  • Industrial protection class up to IP67
  • Unique features available
  • Works with any GenICam camera

Download Brochure

Get a Quotation

Do you need assistance on camera selection? Or do you need a quotation? Our Sales team will be happy to provide individual advice.

CONTACT SALES