Combine your Alvium sub model by adding the components from the STEP File Toolbox!
Alvium STEP File Toolbox

Overview
- Download the required STEP file components.
Please right-click the link of a 3D model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org. - For housed cameras, assemble STEP data as described in the instructions.
STEP files for Alvium bare board cameras consist of the bare board camera only. Housed cameras use housing parts in addition.
Component | Options |
Bare board camera | CSI-2, USB Standard, or USB 90° |
Front housing | S-Mount, CS-Mount, or C-Mount |
Backside cover | USB Standard or USB 90°, with or without clips |
Alvium CSI-2 downloads
Select STEP files for Alvium 1500 C or 1800 C cameras:
Alvium 1500 C
Alvium 1800 C
*This mount is offered on request only. Due to the large sensor size, typical lenses cause vignetting and may not support high-quality imaging.
Alvium USB downloads
Select STEP files for Alvium 1800 U cameras with Standard or 90° USB connector:
Alvium 1800 U
*This mount is offered on request only. Due to the large sensor size, typical lenses cause vignetting and may not support high-quality imaging.