Prosilica GT: High performance machine vision cameras

Discover cameras

Prosilica GT

Reliable performance in challenging environments

The Prosilica GT are high performance machine vision cameras designed for imaging in extreme temperatures (from -20°C up to 65°C) and fluctuating lighting conditions.

The Prosilica GT cameras feature Precise and DC Auto Iris, as well as PoE and the latest CCD and CMOS sensor technologies making them ideal for a wide range of demanding applications including ITS & traffic imaging, machine vision, industrial inspection, security, surveillance, military applications and more

Get our support!

Applications and Features

Prosilica GT high performance machine vision cameras are ideal for a wide range of applications including outdoor imaging, traffic imaging / ITS, public security and surveillance, industrial inspection, machine vision, military and space applications.

 

  • Sony and OnSemi CCD sensors, and CMOSIS CMOS sensors
  • Gigabit Ethernet interface (GigE Vision®)
  • 1 to 29 Megapixel
  • Fast frame rates up to 62 fps
  • Auto Iris (P-Iris and DC)
  • Power over Ethernet (PoE)
  • Ethernet surge suppression
  • Gamma
  • LUT (select models)
  • Metadata (Chunk data)
  • Clock synchronization (IEEE1588)
  • Wide operating temperature range
  • Camera temperature monitoring
  • Sensor temperature monitoring available on selected CCD models

 

Camera Selector

Contact us to get further support

Are you looking for a digital camera solution or camera accessories? Our Sales team will be happy to provide individual advice.

Get our support