Allied Vision's SD card images for NVIDIA Jetson board and Wandboard

SD Card Image for Jetson Nano

Additionally to the sources on GitHub and the precompiled kernel for all Jetson boards, we provide an SD card image for Jetson Nano with JetPack 4.2.2 (L4T 32.2.1).

 

Download the SD card image for Jetson Nano

  

For sources and installation instructions, go to the GitHub repository:

https://github.com/alliedvision/linux_nvidia_jetson

 

 

How to get started with the SD card image for Jetson Nano

Download a ready-to-use SD card image for Jetson Nano

 

With the SD card image, you get a Jetpack image with a pre-installed CSI-2 driver.

To get started:

  1. Flash the image to the microSD card using balenaEtcher www.balena.io/etcher/
  2. Insert the microSD card and boot your NVIDIA Jetson Nano
  3. Try out our examples at github.com/alliedvision/examples

SD Card Image for Wandboard

Our ready-to-use SD card image for Wandboard contains everything you need to explore your Alvium MIPI CSI-2 camera:

  • Preconfigured operating system including driver for Alvium MIPI CSI-2 cameras
  • qv4l2 viewer application
  • OpenCV
  • Code examples

 

The size of the SD card image is approximately 7 GB.

 

Download the ready-to-use SD card image for Wandboard

Application Note

Read the application note to set up your ARM board and optimize settings:

Setting up i.MX6 Boards for Alvium MIPI CSI-2 Cameras