Camera Selector

Drivers for Allied Vision's MIPI CSI-2 cameras

Allied Vision on GitHub

Sources on GitHub

Visit GitHub to find:

  • Driver sources (all supported boards)
  • Precompiled kernels
  • Examples
  • Documentation
  • V4L2 Viewer for Alvium cameras
  • Adapter board design files

Visit GitHub.com/Alliedvision

    Precompiled kernels and SD card images

    Additionally to the sources on GitHub, we offer here on our website:

    • Precompiled kernels
    • SD card images

    Note that SD card images are not supported by every ARM board.

    For easy evaluation of Alvium CSI-2 cameras with NVIDIA Jetson boards, we provide the Allied Vision V4L2 Viewer. Just like the drivers, the viewer is available on GitHub.

     

     

    Supported NVIDIA Jetson boards

    We currently support the following NVIDIA Jetson boards:

    • Nano
    • TX2
    • AGX Xavier, Xavier NX

    To install the driver, please visit GitHub, where we provide:

    • Sources
    • Precompiled kernels

    Visit GitHub.com/Alliedvision

    Other supported ARM boards

    Additionally, we support the following ARM boards:

    • Toradex Apalis iMX8
    • Nitrogen6_MAX with i.MX6QP, Linux kernel version 4.1.15
      •     Nit6QP_MAX, Nit6Q_MAX
    • Wandboard with with i.MX6QP, Linux kernel version 4.1.15
      •     WB-IMX6QP, WB-IMX6Q, WB-IMX6U, WB-IMX6

    Drivers for other ARM boards