Prosilica GT: High Performance Machine Vision Cameras

Prosilica GT: High Performance Machine Vision Cameras


The Prosilica GT are high performance machine vision cameras designed for imaging in extreme temperatures (from -20°C up to 65°C) and fluctuating lighting conditions. The Prosilica GT cameras feature Precise and DC Auto Iris, as well as PoE and the latest CCD and CMOS sensor technologies making them ideal for a wide range of demanding applications including ITS & traffic imaging, machine vision, industrial inspection, security, surveillance, military applications and more.

Features include:

  • Sony and OnSemi CCD sensors, and CMOSIS CMOS sensors
  • Gigabit Ethernet interface (GigE Vision®)
  • 1 to 29 Megapixel
  • Fast frame rates up to 62 fps
  • Auto Iris (P-Iris and DC)
  • Power over Ethernet (PoE)
  • Ethernet surge suppression
  • Gamma
  • LUT (select models)
  • Metadata (Chunk data)
  • Clock synchronization (IEEE1588)
  • Wide operating temperature range
  • Camera temperature monitoring
  • Sensor temperature monitoring available on selected CCD models


The Prosilica GT high performance machine vision cameras are ideal for a wide range of applications including outdoor imaging, traffic imaging / ITS, public security and surveillance, industrial inspection, machine vision, military and space applications.



Find your Prosilica GT camera with our camera selector tool

Camera Selector

More options Less options
{{printDropdownList('interfacefilter', defaultValue, 'title')}}
{{printDropdownList('resolutionCalc', resolutionCalcDefaultValue)}}
{{printDropdownList('sensor', sensorDefaultValue, 'model')}}
{{printDropdownList('series', seriesDefaultValue, 'title')}}
{{printDropdownList('maxFrameRate', maxFrameRateDefaultValue)}}
{{printDropdownList('color', colorDefaultValue)}}
{{printDropdownList('spectrum', spectrumDefaultValue, 'title')}}
{{printDropdownList('sensorSize', sensorSizeDefaultValue, 'title')}}
Frame rate


{{camera.resolutionCalc}} MP
{{camera.maxFrameRate}} fps
Sorry, there is no camera matching your search. Please contact us if you need more assistance.