Mako Low-Cost Camera

Mako Low-Cost Machine Vision Cameras

 

The Mako is a low-cost machine vision camera that comes with a GigE Vision or USB3 Vision interface.  Mako cameras have the same compact form factor and the same mounting positions as many analog cameras and offer simple plug-and-play integration into standard image-processing systems.

Features include:

  • VGA to 5 Megapixels
  • CMOS (Sony, CMOSIS, e2V, and OnSemi) sensors
  • up to 550 frames per second
  • Robust metal housing
  • Camera temperature monitoring
  • GigE (PoE) and USB3 Vision

Applications:

The Mako camera is ideal for all typical machine vision applications including robotics, quality control, inspection, surveillance, industrial imaging, machine vision, logistics, and more.

 

 

Find your Mako low-cost machine vision camera with our camera selector tool:

Camera Selector

More options Less options
{{printDropdownList('interfacefilter', defaultValue, 'title')}}
{{printDropdownList('resolutionCalc', resolutionCalcDefaultValue)}}
{{printDropdownList('sensor', sensorDefaultValue, 'model')}}
{{printDropdownList('series', seriesDefaultValue, 'title')}}
{{printDropdownList('maxFrameRate', maxFrameRateDefaultValue)}}
{{printDropdownList('color', colorDefaultValue)}}
{{printDropdownList('spectrum', spectrumDefaultValue, 'title')}}
{{printDropdownList('sensorSize', sensorSizeDefaultValue, 'title')}}
Model
Interface
Resolution
Sensor
Format
Frame rate
Bookmark

{{key}}

{{camera.cameraInterfacefilter.title}}
{{camera.resolutionCalc}} MP
{{camera.resolutionText}}
{{camera.sensor.model}}
{{camera.sensor.sensorSize.title}}
{{camera.maxFrameRate}} fps
   
Sorry, there is no camera matching your search. Please contact us if you need more assistance.