GigE Vision cameras by Allied Vision

GigE Vision Cameras: Mako, Manta, Prosilica GT


Allied Vision offers a wide range of GigE Vision cameras from:  


  • Ultra-compact low-cost GigE Vision cameras for simple plug-and-play integration into commonly used image-processing systems. (Mako GigE Vision cameras)

  • High-performance cameras with an extensive range of sensor options, modular construction, and integrated image optimization functions (smart features). (Manta cameras)

  • High-performance cameras with special features that exceed industrial standards. With high resolution, and extended operating temperature ranges they are designed and built to fulfill the most demanding requirements in industrial image processing or special applications such as traffic monitoring and scientific imaging. (Prosilica GT cameras)



 Features include:


  • VGA to 29 Megapixel resolution
  • Up to 125 frames per second
  • High quality CCD and CMOS sensors from renowned manufacturers
  • Power over Ethernet (PoE)
  • 3-year warranty





Allied Vision GigE Vision cameras suit a large variety of imaging applications including industrial imaging, machine vision, quality control, industrial inspection, OEM solutions, robotics,  medical imaging, ITS / traffic management, and many more.




Find your GigE Vision camera today with our camera selector tool: 

Camera Selector

More options Less options
{{printDropdownList('interfacefilter', defaultValue, 'title')}}
{{printDropdownList('resolutionCalc', resolutionCalcDefaultValue)}}
{{printDropdownList('sensor', sensorDefaultValue, 'model')}}
{{printDropdownList('series', seriesDefaultValue, 'title')}}
{{printDropdownList('maxFrameRate', maxFrameRateDefaultValue)}}
{{printDropdownList('color', colorDefaultValue)}}
{{printDropdownList('spectrum', spectrumDefaultValue, 'title')}}
{{printDropdownList('sensorSize', sensorSizeDefaultValue, 'title')}}
Frame rate


{{camera.resolutionCalc}} MP
{{camera.maxFrameRate}} fps
Sorry, there is no camera matching your search. Please contact us if you need more assistance.