HIGH RESOLUTION PROSILICA GT CAMERAS
The new large format ProsilicaGT4090, GT4096, and GT5120 are high resolution cameras featuring the new 12, 16, and 26 Megapixel ON Semi PYTHON CMOS sensors with In-pixel Correlated Double Sampling (IP-CDS) global shutter technology. They are ideal for anyone looking to switch over from CCD to CMOS sensors with similar resolutions and sensor sizes. Additional features include Allied Vision’s Fixed Pattern Noise Correction (FPNC), Defect Pixel Correction (DPC), and Trigger over Ethernet.
Prosilica GT large format cameras are designed to operate in extended temperature ranges and fluctuating lighting conditions. They are ideal for demanding applications requiring high resolution high quality images, and for anyone looking for more flexibility in lens options. The Prosilica GT large format cameras are available with F, EF, M42, and M58 lens mount options.
Besides the monochrome versions, the Prosilica GT4090, GT4096, and GT5120 are also available as NIR versions for increased sensitivity in the visible and near-infrared spectral range.
Model Highlights
Sensor | ON Semi PYTHON 12k | ON Semi PYTHON 16k | ON Semi PYTHON 25k |
---|---|---|---|
Sensor Type | CMOS | CMOS | CMOS |
Resolution | 4096 (H) × 3072 (V) | 4096 (H) × 4096 (V) | 5120 (H) × 5120 (V) |
Sensor Size | Type 4/3 | Type APS-H | Type APS-H |
Pixel Size | 4.5 µm x 4.5 µm | 4.5 µm x 4.5 µm | 4.5 µm x 4.5 µm |
Frame Rate | 9.58 fps | 7.18 fps | 4.59 fps |
Model | Prosilica GT4090 | Prosilica GT4096 | Prosilica GT5120 |

Trigger over Ethernet
Trigger your Prosilica GT cameras over a network via their Power "Trigger" over Ethernet connection, and save all related configurations under the cameras' user set for added usability.

Defect Pixel Correction
Learn more on how you can mask and manage defective pixels using the Allied Vision Defective Pixel List Management Tool on your Prosilica GT4090, GT4096, and GT5120 cameras.
25+ years of imaging experience
We have a long track record in delivering imaging solutions for machine vision applications from robotics, to quality control, inspection, surveillance, industrial imaging, logistics, and much more. That includes a digital camera, but also the right lens, the right connectivity hardware and the right software interface. Our job is to reliably deliver the image you need, when you need it and how you need it.
Contact our experts to discuss your application's requirements and find the best imaging solution to match your needs.