The new Mako with polarized sensor
Equipped with a PolarsensTM 5.0 MP IMX250MZR monochrome CMOS sensor, the new Mako G-508B POL incorporates latest four-directional on-chip polarization filter technology from Sony.
The pixel-layer nanowire polarizing layer supports four orientations (0°, 45°, 90°, and 135°) so that each pixel of the sensor captures polarized light in relation to its specific wire-grid axis. Four pixels together build a calculation unit to determine for each pixel the intensity and angle of polarization, similar to the debayering of color sensors.
By using pseudo-color look-up tables for each angle of polarization, defects and areas of stress can be easily visualized.
Improving visibility with polarization image data
With the new polarizer camera, Allied Vision offers a new cost-effective tool to unveil image features not visible with conventional imaging solutions.
As shown in the pictures below, polarized image data enables you to:
- reduce reflections that hinder a surface inspection,
- enhance contrast in lowlight conditions to detect shapes,
- detect various material properties, like stress, composition, or surface structure.
Mako – The ultra-compact high-performer
Beside the available polarizer-sensor technology, the Mako is an attractively priced camera in an ultracompact rugged industrial housing. It is equipped with GigE Vision compliant interface technology to enable a reliable connection to your host system and image processsing solution. Advanced functionalities, including screw-lockable RJ45 connector and multiple I/Os facilitate straightforward system integration. Curious?
Contact the Allied Vision sales team to receive additional information and consultancy for your project!
Model | Sensor | Sensor type | Sensor size | Cell size | Resolution | Frame rate | Lens mount |
---|---|---|---|---|---|---|---|
Mako G-508B POL | Sony IMX250MZR | global shutter CMOS | 11.1 mm diagonal | 3.45 µm x 3.45 µm | 5.0 MP | 23.7 fps | C-Mount |