Mako cameras for machine vision applications

Mako Cameras for Machine Vision

 

Mako cameras are machine vision cameras designed to fit into any application thanks to their small form factor, industrial housing, and multiple mounting points. Camera features include temperature monitoring, pixel defect masking, storable user sets, and more, offering an excellent price-to-performance ratio with model prices starting from €300.

Latest CMOS Sensor Technologies

Mako cameras feature the latest CMOS sensor technologies including Sony Pregius, CMOSIS/ams, Teledyne e2V, and ON Semi PYTHON. All Mako CMOS models offer excellent image quality, high frame rates, improved noise reduction, and high dynamic range, making them ideal for a wide range of applications from robotics, to quality control, inspection, and surveillance.

Easy Integration

Mako is available in two interface versions: GigE Vision and USB3 Vision. All models offer power supply over the interface, and an image buffer for a reliable and controlled data transfer.

 

Allied Vision customers get free access to our popular Vimba software development kit (SDK). Our cameras are also fully compatible with a wide range of industry standard third-party software libraries  including National Instruments LabVIEW, MVTec Halcon, Cognex VisionPro.

Benefits and Features

SpecificationMako G CamerasMako U Cameras
Resolution0.3 MP to 5.1 MP0.3 MP to 5.0 MP
SensorsCMOSIS/ams, Sony, Teledyne e2v, ON Semi (CCD/CMOS)ON Semi (CMOS only)
Shutter TypeGlobal, Rolling, Global ResetGlobal, Rolling
Frame Rate
(at full resolution)
Up to 309 fpsUp to 550 fps
Model VariantsMonochrome, Color, NIRMonochrome
Interfaces

Gigabit Ethernet; GigE Vision
Up to 100 meters (cable length)
Power over Ethernet (single cable solution)
100 MB/s bandwidth
Hirose I/O port

USB 3.0; USB3 Vision
Up to 3 meters (cable length)
Power over USB (single cable solution)
440 MB/s bandwidth
Hirose 6-pin I/O port

Feature Highlights

Temperature monitoring
Piecewise Linear HDR Mode
Gain (Auto/Manual)
Column/Pixel Defect Masking

Fixed Pattern Noise Correction
Gain (Auto/Manual)
Defect Pixel Correction

Benefits

Low power consumption
Latest CMOS sensors
Various modular options and customization available

Low power consumption
Latest CMOS sensors
Various modular options and customizations available

Price Point

Starting at €349 

Starting at €300 

Find the Right Mako Camera for Your Application

Browse our Mako models today to find the right camera for you, or contact our experts to discuss your application's requirements and find the best imaging solution to match your needs.

 

 

Contact sales
12 Mako cameras monitor lanes at the World Swimming Championships