New Goldeye short-wave infrared (SWIR) models with Sony IMX990 and Sony IMX991 SenSWIR sensor

Reliable and easy to use SWIR cameras

Our four upcoming Goldeye G/CL-030 and G/CL-130 models incorporate the innovative Sony SenSWIR sensors which support a wide spectral range allowing imaging in both visible and SWIR spectrums.

 

Our new models feature a robust and compact design optimized for industrial applications. The integrated single-stage sensor cooling (TEC1) and several on-board image correction functions contribute significantly to the camera’s excellent image quality. In addition, standardized interfaces (GigE Vision including PoE or Camera Link) and comprehensive I/O control options simplify the connection to your software solution and the synchronization with other system components.


Our new Goldeye SenSWIR camera models

Goldeye G-130 TEC1Goldeye CL-130 TEC1Goldeye G/CL-030 Tec1
Sensor modelSony IMX990
SenSWIR
Sony IMX990
SenSWIR
Sony IMX991
SenSWIR
Resolution1280 x 10241280 x 1024656 x 520
Frame rate93 fps110 fps258 fps
Pixel size5 μm5 μm5 μm
Optical formatType 1/2Type 1/2Type 1/4
Cooling powermax. ΔT = 25 Kmax. ΔT = 25 Kmax. ΔT = 25 K
Weight344 g324 g344/324 g

Need more specs? Download Datasheet Goldeye G-130 Tec1, Goldeye G-030 Tec1 or the Goldeye camera model flyer.


Model Highlights

  • High visible & SWIR sensitivity
  • Camera Link or GigE Vision interface
  • Comprehensive I/O control options
  • Automated on-board image correction
  • Stabilized sensor cooling
  • Rugged, fan-less design
  • Extended operating temperature range
Goldeye G/CL-130, Goldeye G/CL-030, SWIR, Sony IMX990 cameraera, IMX990, IMX991, Sony IMX990, Sony IMX991 camera

Contact our experts and get a quote:

*mandatory field








Innovative InGaAs SenSWIR sensor technology: Excellent image quality, true in detail

Our new Goldeye G/CL-030 and G/CL-130 models incorporate Sony's latest SenSWIR sensors, which provide due to the innovative InGaAs sensor architecture a quantum leap in pixel size (only 5µm) and image homogeneity, while enabling image acquisition in the visible and shortwave infrared range (400 nm to 1700 nm) with high quantum efficiency.

 

In combination with a temperature stabilized sensor these features will greatly expand the future application fields of Goldeye SWIR cameras in terms of spectral analysis of objects and a more precise detection of details for applications such as semiconductor inspection, fruit inspection or spectral imaging by ensuring reproduceable imaging results.

See more details with our new Goldeye models!

Two major improvements are provided by the new Goldeye G-130:

Do you have any questions? We are here to help you.