CoaXPress cameras – NEW Bonito PRO
Bonito PRO is a brand new high speed / high-bandwidth camera series with CoaXPress Interface. Equipped with four CXP-6 high-speed connections the camera is capable to transmit 25 Gbps image data.
Its rugged, fanless housing design, and comprehensive feature set make these cameras an ideal choice for all demanding inspection applications that require high-definition imaging, high throughput, robustness, and design-in flexibility. Applications include PCBA inspection, flat panel inspection, syringe inspection, semiconductor inspection, and 2D/3D surface inspection.
High-resolution ON Semi PYTHON
The first two Bonito PRO models (Bonito PRO X-2620 and X-1250) support high-resolution ON Semi PYTHON CMOS sensors with 26.2 MP and 12.5MP resolutions. These sensors are available in monochrome and color versions, as well as NIR versions, which offer increased sensitivity over the whole visible and near infrared spectral range.
Feature Highlights:
- Power over CoaXPress (PoCXP)
- Extended temperature range for camera operation
- Sequencer Mode
- Multiple Region of Interest (Multi-ROI)
- Fixed Pattern Noise Correction (FPNC)
- Defect Pixel Correction (DPC)
- Look-up tables, gamma correction
- Binning
- Decimation
- Trigger over CoaXPress
- F-mount (standard), and EF, M42, M58 lens mount options
Model | Sensor | Sensor type | Sensor size | Cell size | Resolution | Frame rate | Lens mount |
---|---|---|---|---|---|---|---|
Bonito PRO X-2620 | ON Semi PYTHON 25K | CMOS global shutter | APS-H | 4.5 µm x 4.5 µm | 26.2 MP | 80 fps | F-Mount |
Bonito PRO X-1250 | ON Semi PYTHON 12K | CMOS global shutter | 4/3" | 4.5 µm x 4.5 µm | 12.5 MP | 142 fps | F-Mount |
"Match" shot with Bonito PRO X-2620C

"Messy coffee" shot with Bonito PRO X-2620C

Bonito PRO Demo: Multiple Region of Interest

Any questions?
We have a long track record in delivering imaging solutions for machine vision applications. That includes a digital camera, but also the right lens, the right connectivity hardware and the right software interface. Our job is to reliably deliver the image you need, when you need it and how you need it.
Contact our sales team to discuss your application's requirements and find the best imaging solution to match your needs.