Embedded Vision Cameras

Embedded Vision Cameras

 

The 1 product line is a new versatile technical platform that is designed and optimized for embedded vision. Instead of a traditional FPGA-based design used in machine vision cameras, the 1 product line are powered by our new ALVIUM® Technology

Embedded Ready

The 1 product line 130 and 140 Series support a very large range of sensors from 0.5 to 18 megapixel, several industry approved interfaces such as MIPI CSI-2 and USB3 Vision, different feature sets, as well as various housing options like board level, open end, complete housing and various lens mounts. 

 

 

Allied Vision 130 SeriesAllied Vision 140 Series
Choice of four CMOS sensorsChoice of eight CMOS sensors
0.5 to 5 Megapixels0.5 to 18 Megapixels
Image quality feature setImage quality + enhanced functionality feature set
MIPI CSI-2 interface with D-PHY up to 6 Gbit/sMIPI CSI-2 Interface with D-PHY up to 6 Gbit/s
USB3 Vision interface with USB 3.1 Gen 1 bandwidthUSB3 Vision Interface with USB 3.1 Gen 1 Bandwidth
Powered by ALVIUM® technologyPowered by ALVIUM® technology
Single PCB designSingle PCB design
Optional S-, CS- and C-mountOptional S-, CS- and C-Mount
Designed for embedded vision with ARM board compatibilityDesigned for embedded vision with ARM board compatibility
Unit price starting €99Unit price starting €169
Optional enclosed housing (USB only)

Any questions?

Download the 1 product line brochure today for further information.

Embedded Vision Camera Brochure