Stingray F-504
Stingray – Versatile FireWire camera
Last time buy: 2024, August 31 | Last time shipment: 2026, August 31
Stingray F-504 with Sony ICX655 runs 9.0 frames per second at 5.0 MP resolution.
The Stingray offers a particularly wide range of functions and image optimization options – for example, shading correction and low-noise binning mode. Thanks to its modular and flexible design, it is a particularly versatile high-performance camera for a wide range of applications. It is also available in board level and compact versions. Extreme distances can be bridged with the optional optical fiber interface.
Technical data
Interface | IEEE 1394b - 800 Mb/s, 2 ports, daisy chain |
---|---|
Resolution | 2452 (H) × 2056 (V) |
Sensor | Sony ICX655 |
Sensor type | CCD Progressive |
Sensor size | Type 2/3 |
Pixel size | 3.45 µm × 3.45 µm |
Lens mount (default) | C-Mount |
Max. frame rate at full resolution | 9 fps |
ADC | 14 Bit |
Image buffer (RAM) | Up to 128 MByte |
Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured at full resolution without optical filter. Contact Sales or AE for more information.
Quantum efficiency at 529 nm | 53 % |
---|---|
Temporal dark noise | 9.4 eˉ |
Saturation capacity | 5600 eˉ |
Dynamic range | 55.1 dB |
Absolute sensitivity threshold | 9.9 eˉ |
Bit depth | 8-bit to 14-bit |
---|---|
Monochrome pixel formats | Mono8, Mono12, Mono16 |
Raw color pixel formats | Raw8, Raw12, Raw16 |
Operating temperature | +5 °C to +45 °C |
---|---|
Power requirements (DC) | 8 V to 36 V |
Power consumption | <4 W (@ 12 VDC) |
Mass | 92 g |
Body dimensions (L × W × H in mm) | 72.9 × 44 × 29 (including connectors) |
Regulations | CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class B |
- High SNR mode (up to 24 dB better signal-to-noise ratio)
- Low-noise binning mode
- Shading correction
- Defect pixel correction
- Area of interest (AOI), separate AOI for auto features
- Binning
- Decimation
- Auto gain (manual gain control: 0 to 24.4 dB)
- Auto exposure (42 µs to 67 s)
- Auto white balance
- Look-up table (LUT)
- Hue, saturation
- Color correction
- Local color anti-aliasing
- Reverse X/Y
- Deferred image transport
- Trigger programmable, level, single, bulk, programmable delay
- Sequence mode (changes the camera settings on the fly)
- SIS (secure image signature, time stamp for trigger, frame count etc.)
- Storable user sets
Scope of delivery
- Camera and IEEE 1394b cable (other configurations on request)
The Stingray F-504B/F-504C meets high demands. Its brilliant image quality can be enhanced by several image pre-processing functions. Due to the modular design, customization is easy and cost-effective. This 5 Megapixel camera fits for:
- Intelligent traffic systems (ITS)
- Industrial inspection and automation
- Logistics
- Science and research
- Microscopy
- Healthcare and medical (white housing available)
- Multimedia and entertainment
Additionally, it is ideally suited for:
- Demanding OEM camera applications (board level versions with separate sensor board available on request)
- Daisy chaining (two copper connectors)
Installing and operating the camera
Software and firmware
- Software downloads: Vimba, other SDKs and tools
- To obtain firmware for your Stingray camera, please contact Support.
FAQs and application notes
- Application notes overview:
Click here to search from all available application notes!
- Knowledge base:
Search the knowledge base for technical papers.
Data sheets
3D CAD Files (STEP)
Please right-click the link of a 3D model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org.
Accessories
Allied Vision approved machine vision accessories have been selected by our experts to deliver best possible image quality to your application with the greatest possible reliability. Our technicians and engineers conduct extensive tests with accessories such as lenses and interface cables in combination with our cameras. That way, we can recommend the best possible accessories and ensure maximal performance of your Allied Vision camera.
Vimba Suite
Have you heard of Vimba, our platform independent SDK (software development kit)?
Thanks to our in-house software you can easily integrate our cameras into any system and manage them centrally.
Vimba runs on Windows, Linux, and Linux for ARM.
With Vimba, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.