Prosilica GT 6600

Prosilica GT
6600

  • Versatile temperature range for extreme environments
  • IEEE 1588 PTP
  • Power over Ethernet
  • 4 fps at full resolution

28.8 megapixel industrial camera with GigE Vision interface

Prosilica GT6600 is a 28.8 megapixel camera with a GigE Vision compliant Gigabit Ethernet port and Hirose I/O port. This camera incorporates the high quality ON Semi KAI-29050 TRUESENSE Gen 2 CCD sensor providing excellent monochrome and color image quality. At full resolution, this camera runs 4 frames per second. With a smaller region of interest, higher frame rates are possible. It is a rugged camera designed to operate in extreme environments. It is a large format housing camera with a standard F-Mount lens mount.

By default, monochrome models ship with no optical filter and color models ship with a Type IRC30 IR cut filter.

 

Benefits and features

  • Monochrome (GT6600) and color (GT6600C) models
  • GigE Vision interface with Power over Ethernet
  • Screw mount RJ45 Ethernet connector for secure operation in industrial environments
  • Supports cable lengths up to 100 meters (CAT-6 recommended)
  • Trigger over Ethernet Action Commands allow for a single cable solution to reduce system costs
  • Comprehensive I/O functionality for simplified system integration
  • Planarity adjusted (PA) EF Lens Mount (option -18) for electronic control of aperture and autofocus
  • Easy camera mounting via standard M3 threads at all sides and 1/4-20 tripod mounting hole
  • Easy software integration with Allied Vision's Vimba Suite and compatibility to the most popular third party image-processing libraries
  • Defect pixel masking feature with the Defect Mask Loader tool that allows you to manage a user defined defective pixel list to match your application and optimize the life cycle of the camera.

    Hardware options

    • Various lens mounts: Select between F-Mount, F-Mount PA, EF-Mount PA, M42-Mount, M42-Mount PA, M58-Mount, or M58-Mount PA
    • Various optical filters: Select between B 270 ASG protection glass and filter types: IRC30 IR cut filter, Schneider 486 IR cut filter
    Bookmarked Bookmark it!
    Contact sales
    Availability: Discontinued. Last time buy: March 1, 2020 | Last time repair service: September 15, 2025
    Recommended successor:

    Prosilica GT 6400

    Sensor: Sony IMX342
    Frame rate: 3.82 fps

     

    Resolution: 6480 (H) × 4860 (V)
    Interface: GigE
       
    • Specifications
    • Features
    • Applications
    • Quantum efficiency
    • Downloads
    • Accessories
    Interface
    IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
    Resolution
    6576 (H) × 4384 (V)
    Sensor
    ON Semi KAI-29050
    Sensor type
    CCD Progressive
    Sensor size
    Type 35 mm
    Pixel size
    5.5 µm × 5.5 µm
    Shutter mode
    Global shutter
    Lens mounts (available)
    F-Mount, F-Mount PA, M58-Mount, M58-Mount PA, EF-Mount PA, M42-Mount, M42-Mount PA
    Max. frame rate at full resolution
    4 fps
    ADC
    14 Bit
    Image buffer (RAM)
    128 MByte
    Imaging performance

    Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured at full resolution without optical filter. 

    Quantum efficiency at 529 nm
    40 %
    Temporal dark noise
    14.7 eˉ
    Saturation capacity
    18400 eˉ
    Dynamic range
    60.0 dB
    Absolute sensitivity threshold
    18.3 eˉ
    Output
    Bit depth
    12/14 Bit
    Monochrome pixel formats
    Mono8, Mono12, Mono12Packed, Mono14
    Raw pixel formats
    BayerGR8, BayerGR12, BayerRG12Packed
    General purpose inputs/outputs (GPIOs)
    TTL I/Os
    1 input, 2 outputs
    Opto-isolated I/Os
    1 input, 2 outputs
    RS232
    1
    Operating conditions/dimensions
    Operating temperature
    -20 °C to +50 °C ambient (without condensation)
    Power requirements (DC)
    7 to 25 VDC AUX or IEEE 802.3at Type 1 PoE
    Power consumption
    External power: 6.6 W at 12 VDC | Power over Ethernet: 8.1 W
    Mass
    372 g
    Body dimensions (L × W × H in mm)
    96 × 66 × 53.3 (including connectors)
    Regulations
    CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class A; CAN ICES-003 Issue 4/5

    Image optimization features:

    • Auto gain (manual gain control: 0 to 32 dB)
    • Auto exposure (manual exposure control: 30 µs to 33.5 s)
    • Auto white balance (GT6600C model only)
    • Binning (horizontal and vertical)
    • Color correction, hue, saturation (GT6600C only)
    • Defect pixel masking (user defined with Defect Mask Loader tool)
    • Decimation X/Y
    • Gamma correction
    • Three look-up tables
    • Region of interest, separate region for auto features
    • Reverse X/Y

     Camera control features:

    • EF lens control (order option -18)
    • Event channel
    • Image chunk data
    • IEEE 1588 Precision Time Protocol
    • RS232
    • Storable user sets
    • StreamBytesPerSecond (bandwidth control)
    • Stream hold
    • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
    • Tap mode switchable in Vimba Viewer 2.0 or later (four-tap, one-tap)
    • Temperature monitoring (main board and sensor board)
    • Trigger over Ethernet Action Commands

    Prosilica GT6600 is ideal for a wide range of applications including:

    • Outdoor imaging
    • Traffic imaging and Intelligent Traffic Systems
    • Public security and surveillance
    • Industrial inspection
    • Machine vision
    • Military and space applications

    Lenses

    Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

    Lens
    Manufacturer
    Mount
    Focal Length
    F-Stop
    Sensor size
    Bookmark
    {{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
    {{lens.manufacturer.title}}
    {{lens.mount.title}}
    {{lens.focalLength}} mm
    {{lens.fStop.title}}
    {{lens.sensorSize.title}}
       

    Interface connections

    Interface Connection
    Description
    Camera Interface
    Bookmark
    {{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
    {{interfaceCable.description}}
    {{joinObjects(interfaceCable.cameraInterfacefilter)}}
       

    Interface cards

    Interface Card
    Description
    Camera Interface
    Bookmark
    {{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
    {{interfaceCard.description}}
    {{joinObjects(interfaceCard.cameraInterfacefilter)}}
       

    Trigger, I/O & power cables

    Cable
    Description
    Camera Family
    Bookmark
    {{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
    {{trigger.description}}
    {{series.title}}{{$last ? '' : ', '}}
       

    Hub & Repeater

    Hub & Repeater
    Description
    Camera Interface
    Bookmark
    {{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
    {{networking.description}}
    {{joinObjects(networking.cameraInterfacefilter)}}
       

    Tripod adapters

    Tripod Adapter
    Description
    Camera Family
    Bookmark
    {{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
    {{tripodAdapter.description}}
    {{series.title}}{{$last ? '' : ', '}}
       

    Power supplies

    Power Supply
    Description
    Camera Family
    Bookmark
    {{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
    {{powerSupply.description}}
    {{series.title}}{{$last ? '' : ', '}}
       

    Data sheets and brochure

    Allied Vision Camera Line-up Brochure

    • Allied Vision Camera Line-up V5.3.0 From ultra-compact affordable cameras to high-performance models packed with special features, Allied Vision has a camera solution for every possible requirement.

    Camera installation, technical manual, and features

    Prosilica GT QuickStart Guide

    • Prosilica GT QuickStart GuideThe QuickStart Guide is available in 12 languages including Chinese, Danish, Dutch, English, Finnish, French, German, Italian, Japanese, Norwegian, Spanish, and Swedish.
    • Prosilica GT Technical Manual V3.2.0Find camera-specific information in the technical manual. See the Installation and hardware chapter for information on connecting your camera to a host computer.

      Additional documents

      Modular Concept

      Application Notes

      3D CAD files (STEP)

      Please right-click the link of a 3D camera model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

      Software and firmware

      Vimba is our current future-proof SDK.

       

      Other SDKs and tools are available on our Software downloads webpage.

       

      GigE camera firmware is available on our Firmware webpage.