Prosilica GT
4905
- Versatile temperature range for extreme environments
- IEEE 1588 PTP
- Power over Ethernet
- 7.5 fps at full resolution
16 Megapixel machine vision camera for extreme environments
Prosilica GT4905 is a 16 Megapixel camera with a GigE Vision compliant Gigabit Ethernet port and Hirose I/O port. Prosilica GT4905 is offered in both monochrome and color models. This camera incorporates the high quality ON Semiconductor KAI-16050 TRUESENSE Gen 2 CCD sensor providing excellent monochrome and color image quality. At full resolution, this camera runs 7.5 frames per second. With a smaller region of interest, higher frame rates are possible. It is a rugged camera designed to operate in extreme environments. This camera is a large format housing camera with a standard F-Mount lens mount. By default monochrome models ship with no optical filter and color models ship with an IRC30 IR cut filter.
Benefits and features:
- Monochrome (GT4905) and color (GT4905C) models
- GigE Vision interface with Power over Ethernet
- Screw mount RJ45 Ethernet connector for secure operation in industrial environments
- Supports cable lengths up to 100 meters (CAT-5e or CAT-6)
- The ON Semiconductor KAI-16050 TRUESENSE Gen 2 is a high sensitivity CCD sensor
- Trigger over Ethernet (ToE) Action Commands allow for a single cable solution to reduce system costs
- Comprehensive I/O functionality for simplified system integration
- Planarity adjustable (PA) EF Lens Mount (option -18) for electronic control of aperture and autofocus
- Easy camera mounting via standard M3 threads at all sides and 1/4-20 tripod mounting hole
- Easy software integration with Allied Vision's Vimba SDK and compatibility to the most popular third party image-processing libraries.
- Defect pixel masking feature with the Defect Mask Loader tool that allows you to manage a user defined defective pixel list to match your application and optimize the life cycle of the camera.
Options:
- Available with F-Mount PA, M58-Mount, M58-Mount PA, EF-Mount PA, M42-Mount, M42-Mount PA
- Available with IRC30 IR cut filter, IRC Filter Schneider 486, or Protection Glass B 270 (ASG)
- Class 1 sensor option
See the Modular Concept for lens mount and optical filters options. See the Customization and OEM Solutions webpage for additional options.
- Specifications
- Features
- Applications
- Quantum efficiency
- Downloads
- Accessories
Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured at full resolution without optical filter. Contact Sales or AE for more information.
Image optimization features:
- Auto gain (manual gain control: 0 to 33 dB)
- Auto exposure (manual exposure control: 15 µs to 26.8 s)
- Auto white balance (GT4905C only)
- Binning (horizontal and vertical)
- Color correction, hue, saturation (GT4905C only)
- Defect pixel masking (user defined with Defect Mask Loader tool)
- Decimation X/Y
- Gamma correction
- Three look-up tables (LUTs)
- Region of interest (ROI), separate ROI for auto features
- Reverse X/Y
Camera control features:
- EF lens control (order option -18)
- Event channel
- Image chunk data
- IEEE 1588 Precision Time Protocol (PTP)
- RS232
- Storable user sets
- StreamBytesPerSecond (bandwidth control)
- Stream hold
- Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
- Tap mode switchable in Vimba Viewer 2.0 or later (four-tap, one-tap)
- Temperature monitoring (main board and sensor board)
- Trigger over Ethernet (ToE) Action Commands
Prosilica GT4905 is ideal for a wide range of applications including:
- Outdoor imaging
- Traffic imaging and Intelligent Traffic Systems (ITS)
- Public security and surveillance
- Industrial inspection
- Machine vision
- Military and space applications
Lenses
Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.
Interface cables
Interface cards
Trigger, I/O & power cables
Hub & Repeater
Tripod adapters
Power supplies

Data sheets and brochure
- Allied Vision Product Lineup V5.1.0Allied Vision product range. Visible and infrared cameras; camera accessories; Vimba Software Development Kit.
Camera installation, technical manual, and features
- GigE Installation Manual V1.2.0Achieve optimal performance of your GigE devices with our installation, setup, and troubleshooting recommendations
- Prosilica GT Technical Manual V3.1.0Find camera-specific information in the technical manual
- GigE Features Reference V5.4.0General overview of Allied Vision GigE camera and driver features – for Vimba users
- Camera and Driver AttributesGeneral overview of Allied Vision GigE camera and driver attributes – for PvAPI users
Additional documents
- Modular Concept External V11.2.0 | 2019-01-01Find out which options are available for your Allied Vision camera
- Prosilica GT camera body temperature application noteLearn about the thermal conductivity improvements of the Prosilica GT camera family.
- Lens Mount Comparison application noteOverview of the different lens mounts available with Prosilica GT Large Format cameras.
- Remote lens Iris control application noteRemote lens control for Prosilica GT standard housing cameras.
- Defective Pixel List Management Tool application noteInstructions on how to mask and manage defective pixels for Prosilica GT Large Format cameras with ON Semi PYTHON sensors.
3D CAD files (STEP)
Please right-click the link of a 3D camera model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/
- Prosilica GT1290, C-Mount
- Prosilica GT1290C, C-Mount
- Prosilica GT1380, C-Mount
- Prosilica GT1380C, C-Mount
- Prosilica GT1600, C-Mount
- Prosilica GT1600C, C-Mount
- Prosilica GT1660, C-Mount
- Prosilica GT1660C, C-Mount
- Prosilica GT1910, C-Mount
- Prosilica GT1910C, C-Mount
- Prosilica GT1920, C-Mount
- Prosilica GT1920C, C-Mount
- Prosilica GT1930LC, EF-Mount Planarity Adjustable
- Prosilica GT2000, C-Mount
- Prosilica GT2000C, C-Mount
- Prosilica GT2050, C-Mount
- Prosilica GT2050C, C-Mount
- Prosilica GT2300, C-Mount
- Prosilica GT2300C, C-Mount
- Prosilica GT2450, C-Mount
- Prosilica GT2450C, C-Mount
- Prosilica GT2750, C-Mount
- Prosilica GT2750C, C-Mount
- Prosilica GT3300C, C-Mount
- Prosilica GT3300C, F-Mount
- Prosilica GT3300, C-Mount
- Prosilica GT3300, F-Mount
- Prosilica GT3400, C-Mount
- Prosilica GT3400C, C-Mount
- Prosilica GT6600C, Birger EF-Mount (Legacy)
- Prosilica GT1930C, C-Mount
- Prosilica GT1930, C-Mount
- Prosilica GT2460C C Mount
- Prosilica GT2460C CS Mount
- Prosilica GT2460 C Mount
- Prosilica GT2460 CS Mount
- Prosilica GT3300C, M42-Mount
- Prosilica GT3300, M42-Mount
- Prosilica GT4090, GT4096, GT5120, EF-Mount Planarity Adjustable
- Prosilica GT4090, GT4096, GT5120, F-Mount Planarity Adjustable
- Prosilica GT4090, GT4096, GT5120, F-Mount
- Prosilica GT4090, GT4096, GT5120, M42-Mount Planarity Adjustable
- Prosilica GT4090, GT4096, GT5120, M42-Mount
- Prosilica GT4090, GT4096, GT5120, M58-Mount Planarity Adjustable
- Prosilica GT4090, GT4096, GT5120, M58-Mount
- Prosilica GT4905C, EF-Mount, Planarity Adjustable
- Prosilica GT4905C, F-Mount
- Prosilica GT4905C, F-Mount, Planarity Adjustable
- Prosilica GT4905C, M42-Mount
- Prosilica GT4905C, M42-Mount, Planarity Adjustable
- Prosilica GT4905C, M58-Mount
- Prosilica GT4905C, M58-Mount, Planarity Adjustable
- Prosilica GT4905, EF-Mount, Planarity Adjustable
- Prosilica GT4905, F-Mount
- Prosilica GT4905, F-Mount, Planarity Adjustable
- Prosilica GT4905, M42-Mount
- Prosilica GT4905, M42-Mount, Planarity Adjustable
- Prosilica GT4905, M58-Mount
- Prosilica GT4905, M58-Mount, Planarity Adjustable
- Prosilica GT4907C, EF-Mount, Planarity Adjustable
- Prosilica GT4907C, F-Mount
- Prosilica GT4907C, F-Mount, Planarity Adjustable
- Prosilica GT4907C, M42-Mount
- Prosilica GT4907C, M42-Mount, Planarity Adjustable
- Prosilica GT4907C, M58-Mount
- Prosilica GT4907C, M58-Mount, Planarity Adjustable
- Prosilica GT4907, EF-Mount, Planarity Adjustable
- Prosilica GT4907, F-Mount
- Prosilica GT4907, F-Mount, Planarity Adjustable
- Prosilica GT4907, M42-Mount
- Prosilica GT4907, M42-Mount, Planarity Adjustable
- Prosilica GT4907, M58-Mount
- Prosilica GT4907, M58-Mount, Planarity Adjustable
- Prosilica GT6600C, EF-Mount, Planarity Adjustable
- Prosilica GT6600C, F-Mount
- Prosilica GT6600C, F-Mount, Planarity Adjustable
- Prosilica GT6600C, M42-Mount
- Prosilica GT6600C, M42-Mount, Planarity Adjustable
- Prosilica GT6600C, M58-Mount
- Prosilica GT6600C, M58-Mount, Planarity Adjustable
- Prosilica GT6600, EF-Mount, Planarity Adjustable
- Prosilica GT6600, F-Mount
- Prosilica GT6600, F-Mount, Planarity Adjustable
- Prosilica GT6600, M42-Mount
- Prosilica GT6600, M42-Mount, Planarity Adjustable
- Prosilica GT6600, M58-Mount
- Prosilica GT6600, M58-Mount, Planarity Adjustable
Software and firmware
Vimba is our current future-proof SDK.
Other SDKs and tools are available on our Software downloads webpage.
GigE camera firmware is available on our Firmware webpage.