Prosilica GT 4096

Prosilica GT
4096

  • Type APS-H CMOS sensor
  • IEEE 1588 PTP
  • Power over Ethernet
  • 7.18 fps at full resolution

16.7 megapixel industrial camera for extended temperature ranges

Prosilica GT4096 is a 16.7 megapixel camera with a GigE Vision compliant Gigabit Ethernet port and Hirose I/O port. Prosilica GT4096 is a monochrome model. This camera incorporates the high quality ON Semi PYTHON 16K (NOIP1SN016KA) CMOS sensor with In-pixel Correlated Double Sampling global shutter technology. At full resolution, this camera runs 7.18 frames per second. With a smaller region of interest, higher frame rates are possible. Prosilica GT4096 is a rugged camera with a robust thermal housing that is designed to operate in extended temperature ranges and fluctuating lighting conditions. It is a large format housing camera with a standard F-Mount lens mount. By default monochrome models ship with no optical filter.

 

Benefits and features

  • Monochrome (GT4096) model
  • GigE Vision interface with Power over Ethernet
  • Screw mount RJ45 Ethernet connector for secure operation in industrial environments
  • Supports cable lengths up to 100 meters (CAT-6 recommended)
  • Trigger over Ethernet Action Commands allow for a single cable solution to reduce system costs
  • Comprehensive I/O functionality for simplified system integration
  • Planarity adjustable (PA) EF Lens Mount (option -18) for electronic control of aperture and autofocus
  • Easy camera mounting via standard M3 threads at all sides and 1/4-20 tripod mounting hole
  • Easy software integration with Allied Vision's Vimba Suite and compatibility to the most popular third party image-processing libraries
  • Enhanced Defect Pixel Correction feature with a new Defective Pixel List Manager tool that allows you to load different user defined defective pixel lists to match your application and optimize the life cycle of the camera
Bookmarked Bookmark it!
Contact sales
Availability: Discontinued. Last time buy: October 31, 2020 | Last time repair service: April 30, 2026
Recommended successor:

Prosilica GT 4400

Sensor: Sony IMX367
Frame rate: 6.12 fps

 

Resolution: 4432 (H) × 4436 (V)
Interface: GigE
   
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Resolution
4096 (H) × 4096 (V)
Sensor
ON Semi PYTHON 16K
Sensor type
CMOS
Sensor size
Type APS-H
Pixel size
4.5 µm × 4.5 µm
Shutter mode
Global shutter
Lens mounts (available)
F-Mount, F-Mount PA, M58-Mount, M58-Mount PA, EF-Mount PA, M42-Mount, M42-Mount PA
Max. frame rate at full resolution
7.18 fps
ADC
10 Bit
Image buffer (RAM)
128 MByte
Imaging performance

Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured without optical filter.

Quantum efficiency at 529 nm
54 %
Temporal dark noise
23.1 eˉ
Saturation capacity
8100 eˉ
Dynamic range
50.6 dB
Absolute sensitivity threshold
23.8 eˉ
Output
Bit depth
10 Bit
Monochrome pixel formats
Mono8, Mono10
Operating conditions/dimensions
Operating temperature
-20 °C to +50 °C ambient (without condensation)
Power requirements (DC)
7 to 25 VDC AUX or 802.3at Type 1 PoE
Power consumption
5.0 W at 12 VDC; 6.4 W PoE
Mass
372 g
Body dimensions (L × W × H in mm)
96 × 66 × 53.3 (including connectors)
Regulations
CE: 2014/30/EU (EMC), 2011/65/EU, including amendment 2015/863/EU (RoHS); FCC Class A; CAN ICES-003 Issue 4/5

Image optimization features:

  • Auto gain (manual gain control: 0 to 22 dB)
  • Auto exposure (manual exposure control: 1 µs to 1 s, 1 µs increments)
  • Binning (horizontal and vertical) (sum)
  • Decimation X/Y
  • Enhanced Defect Pixel Correction
  • Fixed Pattern Noise Correction
  • Gamma correction
  • Three look-up tables
  • Region of interest

Camera control features:

  • EF lens control (order option -18)
  • Event channel
  • Image chunk data
  • IEEE 1588 Precision Time Protocol
  • RS232
  • Storable user sets
  • StreamBytesPerSecond (bandwidth control)
  • Stream hold
  • Sync out modes: Trigger ready, input, exposing, readout, imaging, strobe, GPO
  • Temperature monitoring (main board and sensor board)
  • Trigger over Ethernet Action Commands

Prosilica GT4096 is ideal for a wide range of applications including:

  • Outdoor imaging
  • Intelligent Traffic Systems 
  • Public security and surveillance
  • Industrial inspection (for example food, bottles, recycling, labels)
  • Microscopy
  • Military and space applications
  • Medical and healthcare
  • Other machine vision applications

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface connections

Interface Connection
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{joinObjects(networking.cameraInterfacefilter)}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets and brochure

  • Allied Vision Camera Line-Up V5.3.2From ultra-compact affordable cameras to high-performance models packed with special features, Allied Vision has a camera solution for every possible requirement.

Camera installation, technical manual, and features

  • Prosilica GT QuickStart GuideThe QuickStart Guide is available in 12 languages including Chinese, Danish, Dutch, English, Finnish, French, German, Italian, Japanese, Norwegian, Spanish, and Swedish.
  • Prosilica GT Technical Manual V3.2.2Find camera-specific information in the technical manual. See the Installation and hardware chapter for information on connecting your camera to a host computer.

    Additional documents

      3D CAD files (STEP)

      Please right-click the link of a 3D camera model and select save as to download the file. After downloading, unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

      Software and firmware

      Vimba is our current future-proof SDK.

       

      Other SDKs and tools are available on our Software downloads webpage.

       

      GigE camera firmware is available on our Firmware webpage.